307E

< Back

BUILD & QUOTE

Buying online has never been easier. Find local equipment at a dealer near you so you can build, quote and purchase products.

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 307E Mini Hydraulic Excavator delivers superior performance and comfort while reducing your fuel consumption and operating costs. The large spacious cab provides a comfortable work area. Intuitive seat-mounted controls are easy to use for greater job accuracy and efficiency. The standard tail swing design incorporates a counterweight that extends further back on the machine. This provides leverage to create a stable work platform during lifting and digging. The 307E sets the standard for conventional tail swing excavators in the eight-ton size class.

Engine

Units:
Engine Model Cat® C2.6 DI Turbo Cat® C2.6 DI Turbo Less
Net Power 53.1 HP 39.7 kW Less
Gross Power - 2,000 rpm 57.6 HP 43.0 kW Less
Note (1) Meets U.S. EPA Tier 2 equivalent emission standards. Meets U.S. EPA Tier 2 equivalent emission standards. Less
Note (2) Net power rating per ISO 9249 and SAE J1349. Net power rating per ISO 9249 and SAE J1349. Less

Weights

Operating Weight 15653.0 lb 7100.0 kg Less

Engine Dimensions

Bore 3.43 in 87.0 mm Less
Stroke 4.33 in 110.0 mm Less
Displacement 159.58 in³ 2615.0 cm³ Less

Travel System

Travel Speed - High 3.2 mile/h 5.1 km/h Less
Gradeability - Maximum - High 30.0 ° 30.0 ° Less
Maximum Traction Force 12792.0 lb 56.9 kN Less
Travel Speed - Low 2.0 mile/h 3.2 km/h Less

Hydraulic System

Operating Pressure - Equipment 4061.0 psi 28.0 MPa Less
Digging Force - Bucket 11375.0 lb 50.6 kN Less
Digging Force - Stick - Standard 8340.0 lb 37.1 kN Less
Operating Pressure - Travel 4061.0 psi 28.0 MPa Less
Operating Pressure - Swing 3481.0 psi 24.0 MPa Less

Swing System

Machine Swing Speed 10.8 min-1 10.8 min-1 Less

Sound Levels

Exterior Cab 101.0 dB(A) 101.0 dB(A) Less
Interior Cab 80.0 dB(A) 80.0 dB(A) Less

Electrical System

Type (1) 60-amp alternator. 60-amp alternator. Less
Type (2) 12-volt, heavy-duty batteries. 12-volt, heavy-duty batteries. Less

Service Refill Capacities

Cooling System 3.7 gal (US) 14.0 l Less
Engine Oil 2.91 gal (US) 11.0 l Less
Hydraulic Tank 13.47 gal (US) 51.0 l Less
Fuel Tank 33.02 gal (US) 125.0 l Less
Hydraulic System 20.61 gal (US) 78.0 l Less

Performance

Undercarriage

Operator Comfort

Engine

Serviceability and Customer Support

307E Standard Equipment

OPERATOR STATION
  • Cab fully glazed
  • Interior light
  • Windshield wiper and washer
  • Air conditioning, heater and defroster
  • Openable upper front windshield
  • Removable lower front windshield
  • Skylight
  • Rear polycarbonate and right glass window
  • Sliding door window, tempered glass
  • Rear window, emergency exit
  • Seat, suspension, fabric covered
  • Armrest
  • Seatbelt
  • Cup holder
  • Literature compartment
  • Floor mat
  • Mirrors
  • AM/FM radio
  • Monitoring system, gauges and indicators
  • Neutral lever hydraulic lockout
  • Joystick pilot operated controls
  • Travel control pedals with hand levers
  • Dial type accelerator
  • Cat HD batteries, (cold weather start)
  • Alternator 60-amp
  • Warning horn
  • 12-volt electric starting
  • Work lights, cab-mounted
  • Roll Over Protective Structure (ROPS)
  • Light, boom-mounted

HYDRAULICS AND POWER TRAIN
  • Cooling package, high ambient
  • Extended life coolant -37° C
  • Variable displacement load sense hydraulics
  • Automatic swing parking brake
  • Straight line travel
  • Two speed travel
  • Engine idle
  • Boom lowering device (accumulator)
  • Reverse swing damping valve
  • Controls, auxiliary – auxiliary hydraulic lines from main auxiliary valve to boom foot plus auxiliary control pedal, auxiliary hydraulic lines from boom foot to stick, stop valves

UNDERCARRIAGE, BLADE AND TRACK
  • Steel tracks, 450 mm
  • Grease lubricated track seals
  • Idler end track guiding guards
  • Dozer blade with float function
  • Blade, weld on cutting edge 2300 mm

OTHER
  • Cat “One Key” system
  • Fuel cap, lockable
  • Heavy duty stick
  • Counterweight
  • Toolbox
  • Bucket
  • Travel alarm
  • Manufacturing film – plate for year of manufacture for export machines

307E Optional Equipment

OPERATOR STATION
  • Cab front guard
  • Cab top guard

OTHER
  • Engine oil eco-drain valve
  • Water jacket

WORK TOOLS
  • Quick Couplers: - Mechanical
  • Thumbs: - Hydraulic - Full Rotation - Stiff Link
  • Auger
  • Hammer
  • Shear
  • Compactor