Small Excavators 316 GC

Request A Price Find Dealer

Key Specs

Engine Power - ISO 9249
104 HP
77.3 kW
Operating Weight
31500 lb
14300 kg
Maximum Digging Depth
18.1 ft
5530 mm

Overview

BEST IN CLASS PERFORMANCE AND RELIABILITY

If you need reliability, durability, high productivity, and low cost, theCat® 316 GC is made for you. This excavator is designed, built, and uniquely supported to put you on the fast track to prosperity.

Benefits

UP TO 15% MORE PRODUCTIVE

More engine power and increased breakout forces give you the power you need to improve productivity.

UP TO 20% LOWER MAINTENANCE COSTS

With extended and more synchronized maintenance intervals, you get more done at a lower cost.

DESIGNED FOR DAILY WORK

The 316 GC is easy to own and operate and provides the reliability and durability you expect from Cat® products.

Product Specifications for 316 GC

Engine Power - ISO 9249 104 HP 77.3 kW
Engine Model C3.6 C3.6
Engine Power - ISO 14396 110 HP 82 kW
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Main System - Maximum Flow 268 L/min (71 gal/min) 268 L/min (71 gal/min)
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 3770 psi 26000 kPa
Boom Cylinder - Bore 4 in 105 mm
Boom Cylinder - Stroke 40 in 1015 mm
Stick Cylinder - Stroke 47 in 1197 mm
Bucket Cylinder - Stroke 37 in 939 mm
Stick Cylinder - Bore 5 in 120 mm
Bucket Cylinder - Bore 4 in 100 mm
Swing Speed 11.5 r/min 11.5 r/min
Maximum Swing Torque 31634 ft·lbf 43 kN·m
Operating Weight 31500 lb 14300 kg
Fuel Tank Capacity 62.6 gal (US) 237 l
Cooling System 2.9 gal (US) 11 l
Engine Oil 2.9 gal (US) 11 l
Final Drive - Each 0.8 gal (US) 3 l
Hydraulic System - Including Tank 38.3 gal (US) 145 l
Hydraulic Tank 20.3 gal (US) 77 l
Boom HD 4.65 m (15'3") HD 4.65 m (15'3")
Stick HD 2.5 m (8'2") HD 2.5 m (8'2")
Bucket GD 0.65 m³) (0.85 yd³) GD 0.65 m³) (0.85 yd³)
Shipping Height - Top of Cab 9.1 ft 2780 mm
Handrail Height 9.3 ft 2830 mm
Shipping Length 25.5 ft 7770 mm
Tail Swing Radius 7.5 ft 2290 mm
Counterweight Clearance 2.9 ft 900 mm
Ground Clearance 1.4 ft 425 mm
Track Length 12.3 ft 3750 mm
Length to Center of Rollers 9.9 ft 3040 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.2 ft 2490 mm
Length - Center of Rollers 10 ft 3040 mm
Maximum Digging Depth 18.1 ft 5530 mm
Boom HD 4.65 m (15'3") HD 4.65 m (15'3")
Stick HD 2.5 m (8'2") HD 2.5 m (8'2")
Bucket GD 0.65 m³) (0.85 yd³) GD 0.65 m³) (0.85 yd³)
Maximum Reach at Ground Level 26.8 ft 8180 mm
Maximum Cutting Height 27.9 ft 8500 mm
Maximum Loading Height 20 ft 6110 mm
Minimum Loading Height 6.6 ft 2020 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 17.5 ft 5330 mm
Maximum Vertical Wall Digging Depth 15.9 ft 4860 mm
Bucket Digging Force - ISO 24500 lbf 109 kN
Stick Digging Force - ISO 16860 lbf 75 kN
Operating Weight 31500 lb 14300 kg

316 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 4.65 m (15'3") Reach boom

CAB

  • Sound suppressed with viscous mounts
  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Mechanically adjustable seat with headrest
  • Automatic bi-level air conditioner
  • Keyless push-to-start engine control
  • Floor-mounted adjustable consoles
  • 1-button joystick
  • AM/FM radio with USB and aux port
  • 24V DC outlet
  • Cup holder and storage compartments
  • 70/30 tempered glass windshield
  • Upper radial wiper with washer
  • Openable steel hatch
  • Dome light
  • Washable floor mat

CAT TECHNOLOGY

  • Cat Product Link

ELECTRICAL SYSTEM

  • 750 CCA maintenance-free batteries (x2)
  • Electrical disconnect switch
  • LED left-side boom and chassis lights
  • LED cab light

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • 52°C (125°F) high-ambient cooling capability
  • -18°C (0°F) cold start capability
  • Biodiesel capability up to B20
  • Electric fuel priming pump
  • Two-stage fuel filtration system
  • Sealed double-element air filter with precleaner

HYDRAULIC SYSTEM

  • Electronic main control valve, hammer ready
  • Electronic control pump
  • Boom and stick regeneration circuits
  • Automatic hydraulic oil warm up
  • Automatic two-speed travel
  • High performance hydraulic return filter

SAFETY AND SECURITY

  • Anti-skid plating with countersunk bolts
  • Handrail and handhold
  • Lockable external tool/storage box
  • Mirror package
  • Signaling/warning horn
  • Hydraulic lockout lever

SERVICE AND MAINTENANCE

  • Grouped location of filters
  • Radiator screen
  • S·O·S sampling ports

UNDERCARRIAGE AND STRUCTURES

  • Center track guiding guard
  • Grease lubricated track link
  • Bottom guards
  • Travel motor guards
  • 3.2 mt (7,055 lb) counterweight
  • Tie-down points

316 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.5 m (8'2") Reach stick
  • 3.0 m (9'10") Reach stick

CAB

  • 1-slider joystick

ELECTRICAL SYSTEM

  • LED right-side boom light

ENGINE

  • -25°C (-13°F) cold start capability

HYDRAULIC SYSTEM

  • Hammer lines
  • Hammer floor pedal kit

SAFETY AND SECURITY

  • Rearview camera
  • Travel alarm with cancel switch

UNDERCARRIAGE AND STRUCTURES

  • 500 mm (20") triple grouser shoes
  • 600 mm (24") triple grouser shoes
  • 700 mm (28") triple grouser shoes with additional steps
  • 770 mm (30") triple grouser shoes with additional steps

See how 316 GC compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent