M317D2

Wheel Excavators M317D2

Request A Price Find Dealer

Key Specs

Engine Model
Cat C4.4
Cat C4.4
Net Power
137 HP
101 kW
Maximum Travel Speed
21.1 mile/h
34 km/h

Overview

Do More Work with Fewer Machines

Getting more done with fewer machines, less fuel and less time. That's the purpose of the Cat M317D2 Wheeled Excavator. Cat technologies, enhanced controls and advanced engine systems ensure this machine performs at peak levels with the least amount of fuel.

Benefits

USE LESS FUEL

One-touch low idle and Eco Mode lower your fuel bill without impacting your productivity.

Up To 7% More lifting power

Heavy lift mode maximizes your lifting performance by boosting the lifting capacity of the machine.

Easy to Service

Reduce owning and operating costs with quick, easy-to-do maintenance.

Product Specifications for M317D2

Engine Model Cat C4.4 Cat C4.4
Net Power 137 HP 101 kW
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 268.5 in³ 4.4 l
Maximum Torque - 1,400 rpm 406 ft·lbf 550 N·m
Ratings 2000 r/min 2000 r/min
Engine Power - ISO 9249/SAE J1349 Net - Metric 101 kW (137 hp) 101 kW (137 hp)
Emissions Meets China Nonroad Stage III emission standards, equivalent to Tier 3/Stage IIIA. Meets China Nonroad Stage III emission standards, equivalent to Tier 3/Stage IIIA.
Engine Power - ISO 14396 Net - Metric 108 kW (147 hp) 108 kW (147 hp)
Number of Cylinders - In Line 4 4
Operating Weight 15 300 to 17 500 kg (33,731 to 38,581 lb) 15 300 to 17 500 kg (33,731 to 38,581 lb)
Note *Weight includes medium stick, 3900 kg counterweight, with full fuel tank, operator, and without attachment. Weight varies depending on configuration. *Weight includes medium stick, 3900 kg counterweight, with full fuel tank, operator, and without attachment. Weight varies depending on configuration.
Weight - One-Piece Boom* - Blade Front and Outriggers Rear 35913 lb 16290 kg
Weight - VA Boom* - Blade Front and Outriggers Rear 37016 lb 16790 kg
Weight - Sticks - Long (2600 mm) 1168 lb 530 kg
Weight - Sticks - Medium (2400 mm) 1133 lb 514 kg
Weight - Standard Counterweight 7716 lb 3500 kg
Weight - Optional Counterweight 8598 lb 3900 kg
Maximum Swing Speed 9 r/min 9 r/min
Maximum Swing Torque 30978 ft·lbf 42 kN·m
Swing Mechanism 5366 psi 370 bar
Tank Capacity 35.7 gal (US) 135 l
Maximum Pressure - Auxiliary Circuit - Medium Pressure 2683 psi 185 bar
Maximum Pressure - Implement Circuit - Normal and Travel Circuit 5076 psi 350 bar
Maximum Flow - Auxiliary Circuit - Medium Pressure 10.6 gal/min 40 l/min
Maximum Flow - Implement/Travel Circuit 58.1 gal/min 220 l/min
System 67.4 gal (US) 255 l
Maximum Pressure - Implement Circuit - Heavy Lift 5439 psi 375 bar
Maximum Pressure - Auxiliary Circuit - High Pressure 5076 psi 350 bar
Maximum Flow - Swing Mechanism 20.6 gal/min 78 l/min
Maximum Flow - Auxiliary Circuit - High Pressure 58.1 gal/min 220 l/min
Drawbar Pull 21806 lbf 97 kN
Maximum Forward/Reverse - 2nd Gear 21.1 mile/h 34 km/h
Maximum Gradeability (16 500 kg/36,380 lb) 69% 69%
Engine Crankcase 2.1 gal (US) 8 l
Cooling System 8.7 gal (US) 33 l
Fuel Tank - Total Capacity 63.4 gal (US) 240 l
Axle Clearance 14.6 in 370 mm
Maximum Steering Angle 35° 35°
Oscillation Axle Angle ±8.5° ±8.5°
Maximum Travel Speed 21.1 mile/h 34 km/h
Digging Depth 18.7 ft 5690 mm
Reach at Ground Level 29.4 ft 8970 mm
Stick Forces - ISO 6015 17310 lbf 77 kN
Dump Height 20 ft 6110 mm
Bucket Forces - ISO 6015 25628 lbf 114 kN
Note (2) Bucket and stick force values are calculated with heavy lift on and a cutting edge of 1237 mm. Bucket and stick force values are calculated with heavy lift on and a cutting edge of 1237 mm.
Note (1) Range values are calculated with a quick coupler and a bucket 1100 mm/0.83 m3 with a tip radius of 1574 mm. Values refer to stick nose pin. Range values are calculated with a quick coupler and a bucket 1100 mm/0.83 m3 with a tip radius of 1574 mm. Values refer to stick nose pin.
Digging Height 29.8 ft 9070 mm
Reach at Ground Level 30.2 ft 9190 mm
Stick Forces - ISO 6015 17310 lbf 77 kN
Dump Height 23.4 ft 7140 mm
Digging Depth 19.3 ft 5890 mm
Bucket Forces - ISO 6015 25628 lbf 114 kN
Note (2) Bucket and stick force values are calculated with heavy lift on and a cutting edge of 1237 mm. Bucket and stick force values are calculated with heavy lift on and a cutting edge of 1237 mm.
Digging Height 33.6 ft 10230 mm
Note (1) Range values are calculated with a quick coupler and a bucket 1100 mm/0.83 m3 with a tip radius of 1574 mm. Values refer to stick nose pin. Range values are calculated with a quick coupler and a bucket 1100 mm/0.83 m3 with a tip radius of 1574 mm. Values refer to stick nose pin.
Digging Depth 20 ft 6090 mm
Note (2) Bucket and stick force values are calculated with heavy lift on and a cutting edge of 1237 mm. Bucket and stick force values are calculated with heavy lift on and a cutting edge of 1237 mm.
Note (1) Range values are calculated with a quick coupler and a bucket 1100 mm/0.83 m3 with a tip radius of 1574 mm. Values refer to stick nose pin. Range values are calculated with a quick coupler and a bucket 1100 mm/0.83 m3 with a tip radius of 1574 mm. Values refer to stick nose pin.
Digging Height 34.1 ft 10380 mm
Stick Forces - ISO 6015 16411 lbf 73 kN
Bucket Forces - ISO 6015 25628 lbf 114 kN
Reach at Ground Level 30.8 ft 9380 mm
Dump Height 24 ft 7300 mm
Dump Height 20.4 ft 6230 mm
Bucket Forces - ISO 6015 25628 lbf 114 kN
Reach at Ground Level 30.1 ft 9170 mm
Digging Height 30.2 ft 9190 mm
Stick Forces - ISO 6015 16411 lbf 73 kN
Digging Depth 19.3 ft 5890 mm
Note (1) Range values are calculated with a quick coupler and a bucket 1100 mm/0.83 m3 with a tip radius of 1574 mm. Values refer to stick nose pin. Range values are calculated with a quick coupler and a bucket 1100 mm/0.83 m3 with a tip radius of 1574 mm. Values refer to stick nose pin.
Note (2) Bucket and stick force values are calculated with heavy lift on and a cutting edge of 1237 mm. Bucket and stick force values are calculated with heavy lift on and a cutting edge of 1237 mm.

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how M317D2 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the M317D2

View More Offers