Motor Graders 12K Power, Efficiency, Comfort and Technology

Features At A Glance

MAXIMIZE PERFORMANCE
MOVE MORE, BURN LESS
DESIGNED FOR OPERATORS
SAVE MAINTENANCE TIME
LONG TERM VALUE AND DURABILITY
PRODUCTIVITY WITH TECHNOLOGY
SAFELY HOME EVERY DAY

Product Specifications for 12K

Engine

Moldboard

Blade Range

Frame

Weights

12K Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Electrical

  • Alternator, 115 ampere
  • Backup alarm, reversing lights
  • Batteries, maintenance free 750 CCA
  • Common fuse block
  • Electrical system, 24 volt
  • Horn, electric
  • Indication display
  • Lights, stop and tail
  • Motor, starting
  • Product Link ready
  • Working lights

Operator Environment

  • Accelerator
  • Control console, adjustable
  • Gauge cluster (includes voltmeter, articulation, engine coolant temperature, air brake pressure and fuel level)
  • Guard rails, operator station
  • Hydraulic controls, load sensing (right/left blade lift, circle drive, centershift, sideshift, front wheel lean and articulation)
  • Indicator lights (includes high beam, LH and RH turn, low engine oil pressure, throttle lock, check engine, transmission filter bypass and check, centershift pin, brake air pressure, parking brake engaged, auto shift)
  • Key start/stop switch
  • Meter, hour
  • Power steering, hydraulic
  • Seat, vinyl-covered static
  • Seat belt
  • Steering wheel, tilt, adjustable
  • Storage area, cooler/lunch box
  • Throttle, electronic control

Power Train

  • Air cleaner, dry type radial seal with service indicator and automatic dust ejector
  • Air to air after cooler (ATAAC)
  • Blower fan
  • Brakes, oil disc, four-wheel air actuated
  • Differential with lock/unlock
  • Eco mode
  • Engine idle shutdown
  • Engine, Cat C7 diesel with automatic engine derate and idle control: emits equivalent to Tier 3/Stage IIIA
  • Fuel water separator
  • Muffler, under hood
  • Next gen filter design
  • Parking brake, multi-disc, sealed and oil cooled
  • Prescreener
  • Priming pump, fuel, resiliently mounted
  • Sediment drain, fuel tank
  • Tandem drive
  • Transmission, 8 speed forward and 6 speed reverse, power shift, direct drive with electronic shift control and overspeed protection
  • VHP (Variable Horse Power)

Other Standard Equipment

  • Blade Float
  • Bumper, rear
  • CD ROM Parts Book
  • Circle drive slip clutch
  • Cutting edges, 152 mm x 16 mm (6 in x 5/8 in) curved DH-2 steel
  • Doors, engine compartment
  • Drawbar, 6 shoe, replaceable nylon composite wear strips
  • End bits, 16 mm (5/8 in) DH-2 steel
  • Frame, articulated with safety lock
  • Fuel tank, 305 L (80.6 gal)
  • Ground level engine shutdown
  • Link bar, 7 position
  • SOS ports, engine, hydraulic, transmission and cooling
  • Toolbox with padlock
  • Vandlism protection - including cap locks for hydraulic tank, radiator access cover, fuel tank, engine and transmission oil check/fill and lockable battery boxes

Antifreeze

  • Extended Life Coolant to -35 degrees Celcius (-30 degrees Fahrenheit)

12K Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Guards

  • Guard, transmission

Operator Environment

  • Air conditioner with heater
  • Heater, cab

Cab/Canopy

  • Cab, ROPS
  • Cab, Non-ROPS
  • Canopy, ROPS
  • Seat, vinyl adjustable
  • Seat, cloth, contour
  • Fan, defroster, front window
  • Fan, defroster, rear window
  • Sun shade, rear
  • Wiper/washer, rear
  • Wipers, intermittent front
  • Mirrors, dual inside
  • Mirror, heated
  • Mirrors, outside mounted
  • Power port, 12V accessory
  • Radio, Bluetooth
  • Radio ready entertainment
  • Rear vision camera
  • Tachometer/speedometer

Ripper/Scarifier

  • Ripper/scarifier, rear mounted
  • Scarifier, mid mounted, V-Type

Lights

  • Bar mounted, low, directional and headlights
  • Beacon light
  • Combination headlight
  • Cab and bar mounted, high, directional, headlights and work lights
  • Rear facing cab lights

Power Train

  • Autoshift

Other Attachments

  • Cross Slope Indicate
  • Product Link
  • Product Link Elite
  • Snow Wing Mounting, frame-ready
  • AccuGrade ARO
  • Dryer, air
  • Push plate, counterweight
  • Accumulator, blade lift
  • Battery, extreme duty (1,400 CCA)
  • Ether, starting aid
  • Heater, engine coolant, 220V
  • Circle Saver
  • Ripper tow package

Hydraulics

  • Pump, hydraulic, high capacity (210 L/min, 55.7 gal/min)
  • Hydraulic arrangements with one or more additional hydraulic valves are available for rear ripper, mid-mount scarifier, dozer, snow plow and snow wing

Blades, Moldboards

  • Moldboard: Blade, 4267 mm x 610 mm x 22 mm (14' x 24" x 7/8")
  • Moldboard, top adjust drawbar, circle
  • Blade, front
  • Cutting edge, 203 mm x 19 mm (8" x 3/4") - for use with 4.3 m (14') blade
  • End bits, overlay, reversible pair for use with 203 mm (8") cutting edges

See how 12K compares against frequently compared products.

Compare with competitive products

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Check out current offers for the 12K

View More Offers