16 Motor Grader

Motor Graders 16 Tier 3

Request A Price Find Dealer

Key Specs

Base Power (1st Gear) - Net
291 hp
217 kW
Operating Weight - Typically Equipped
67600 lb
30620 kg
Blade Width
16 ft
4.9 m

Overview

Keep Mining Haul Roads Productive and Efficient

The Cat® 16 motor grader is built for mine operations and haul road construction. Its fuel-efficient design, robust build, and advanced technology deliver maximum uptime, lower costs, and superior productivity.

Benefits

Easy Maintenance for More Uptime

Modular components allow quick maintenance without disturbing other parts. Cat® MineStar™ aligns service intervals for efficiency, while the adjustable circle drive cuts wear and service time.

Consistent Power for Maximum Productivity

The Cat® C13 engine delivers consistent power for sudden load spikes, while Variable Horsepower (VHP) optimizes performance across all gears. Eco mode maximizes fuel efficiency in real time, ideal for demanding mining operations.

Safe Access, Safe Operators

Equipped with grab handles, nonslip steps, and tie-off points for safe access to tandem walkways, plus optional platforms for fall protection. Dual access paths allow engine and cab entry from both sides for efficient maintenance.

Product Specifications for 16

Base Power (1st Gear) - Net 291 hp 217 kW
Engine Model Cat® C13 ACERT™ VHP Cat® C13 ACERT™ VHP
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Speed at Rated Power 2,000 rpm 2,000 rpm
Standard - Fan Speed - Maximum 1,200 rpm 1,200 rpm
Standard - Ambient Capability 109 °F 43 °C
Maximum Torque 1263 lb/ft 1712 N·m
Base Power (1st Gear) - Net - Metric 295 hp 217 kW
High - Ambient Capability 122 °F 50 °C
Optimized VHP Range - Net 217-243 kW (291-326 hp) 217-243 kW (291-326 hp)
High Ambient - Fan Speed - Minimum 550 rpm 550 rpm
Standard - Fan Speed - Minimum 550 rpm 550 rpm
Torque Rise 46% 46%
High Ambient - Fan Speed - Maximum 1,450 rpm 1,450 rpm
Displacement 763 in³ 12.5 l
Number of Cylinders 6 6
Derating Altitude 15000 ft 4572 m
Operating Weight - Typically Equipped 67600 lb 30620 kg
Gross Vehicle Weight - Typically Equipped - Rear Axle 50322 lb 22797 kg
Gross Vehicle Weight - Typically Equipped - Total 67600 lb 30620 kg
Gross Vehicle Weight - Base - Total 60862 lb 27607 kg
Gross Vehicle Weight - Maximum - Total 82784 lb 37550 kg
Gross Vehicle Weight - Typically Equipped - Front Axle 17278 lb 7823 kg
Gross Vehicle Weight - Maximum - Front Axle 25353 lb 11500 kg
Gross Vehicle Weight - Base - Rear Axle 44310 lb 20099 kg
Gross Vehicle Weight - Maximum - Rear Axle 57431 lb 26050 kg
Gross Vehicle Weight - Base - Front Axle 16552 lb 7508 kg
Blade Width 16 ft 4.9 m
Arc Radius 16.3 in 413 mm
Throat Clearance 4.9 in 126 mm
Cutting Edge Thickness 1 in 25 mm
Blade Pull - Maximum GVW 48554 lb 22024 kg
End Bit - Thickness 0.75 in 19 mm
Blade Pull - Base GVW 38781 lb 17591 kg
End Bit - Width 6 in 152 mm
Cutting Edge Width 8 in 203 mm
Down Pressure - Base GVW 29154 lb 13224 kg
Height 31 in 787 mm
Thickness 1 in 25 mm
Width 16 ft 4.9 m
Down Pressure - Maximum GVW 44047 lb 19979 kg
Turning Radius - Outside Front Tires 29.2 ft 8.9 m
Articulation Angle - Left/Right 20° 20°
Forward - 6th 16 mile/h 25.7 km/h
Reverse - 4th 9.3 mile/h 15 km/h
Reverse - 3rd 6 mile/h 9.7 km/h
Forward - 4th 7.6 mile/h 12.3 km/h
Reverse - 6th 25.3 mile/h 40.8 km/h
Reverse - 2nd 4.1 mile/h 6.6 km/h
Forward - 7th 22 mile/h 35.5 km/h
Forward - 5th 11.8 mile/h 19 km/h
Top Speed - Reverse 25.3 mile/h 40.8 km/h
Reverse - 5th 17.4 mile/h 28 km/h
Reverse - 1st 2.2 mile/h 3.6 km/h
Forward - 1st 2.8 mile/h 4.5 km/h
Forward - 8th 32.1 mile/h 51.7 km/h
Forward - 3rd 5.5 mile/h 8.9 km/h
Top Speed - Forward 32.1 mile/h 51.7 km/h
Steering Range - Left/Right 47.5° 47.5°
Forward - 2nd 3.8 mile/h 6.1 km/h
Fuel Capacity 141 gal (US) 534 l
Cooling System 16 gal (US) 60.4 l
Hydraulic System - Total 30.1 gal (US) 114 l
Hydraulic System - Tank 17.2 gal (US) 65 l
Engine Oil 7.9 gal (US) 30 l
Transmission - Differential - Final Drives 30.1 gal (US) 114 l
Tandem Housing - Each 32.1 gal (US) 121.5 l
Front Wheel Spindle Bearing Housing 0.24 gal (US) 0.9 l
Circle Drive Housing 2.1 gal (US) 8 l
Forward/Reverse Gears 8 Forward/6 Reverse 8 Forward/6 Reverse
Transmission Direct drive, power shift, countershaft Direct drive, power shift, countershaft
Brakes - Service - Surface Area 7724 in² 49830 cm²
Brakes - Parking Spring applied, hydraulically released Spring applied, hydraulically released
Brakes - Service Oil-actuated, oil-disc Oil-actuated, oil-disc
Brakes - Secondary Oil-actuated, oil-disc Oil-actuated, oil-disc
Circuit Type Electro-hydraulic load sensing, closed center Electro-hydraulic load sensing, closed center
Pump Type Variable piston Variable piston
Pump Output 74 gpm 280 L/min
Maximum System Pressure 3500 psi 24150 kPa
Standby Pressure 450 psi 3100 kPa
Maximum Blade Position Angle 65° 65°
Maximum Lift Above Ground 15.6 in 395 mm
Maximum Depth of Cut 19.2 in 488 mm
Circle Centershift - Right 23.5 in 597 mm
Circle Centershift - Left 25.5 in 647 mm
Moldboard Sideshift - Left 25.6 in 740 mm
Blade Tip Range - Backward
Maximum Shoulder Reach Outside of Tires - Right 101.9 in 2587 mm
Maximum Shoulder Reach Outside of Tires - Left 90 in 2282 mm
Moldboard Sideshift - Right 43.1 in 1094 mm
Blade Tip Range - Forward 40° 40°
Drawbar - Height 8 in 203 mm
Front Frame Structure - Thickness 0.6 in 14 mm
Front Frame Structure - Width 12.8 in 324 mm
Front Axle - Total Oscillation per Side 32.0° 32.0°
Drawbar - Width 3 in 76 mm
Front Axle - Height to Center 27.1 in 688 mm
Front Axle - Wheel Lean - Left/Right 18.2° 18.2°
Circle - Blade Beam Thickness 2 in 50 mm
Front Frame Structure - Height 14 in 356 mm
Circle - Diameter 71.75 in 1822 mm
Tandem Oscillation - Front Up 15° 15°
Sidewall Thickness - Inner 0.9 in 22 mm
Sidewall Thickness - Outer 0.9 in 22 mm
Tandem Oscillation - Front Down 25° 25°
Height 25.5 in 648 mm
Width 9.3 in 236 mm
Drive Chain Pitch 2.5 in 63.5 mm
Wheel Axle Spacing 72.5 in 1841 mm
Ripping Depth - Maximum 17.8 in 452 mm
Shank Holder Spacing - Minimum 17.5 in 445 mm
Shank Holder Spacing - Maximum 20 in 500 mm
Ripper Shank Holders 7 7
Penetration Force 25088 lb 11830 kg
Pry-Out Force 38508 lb 17467 kg
Machine Length Increase, Beam Raised 63.4 in 1610 mm
Steering ISO 5010:2007 ISO 5010:2007
ROPS/FOPS ISO 3471/ISO 3499 ISO 3471/ISO 3499
Sound ISO 6394/ISO 6395 ISO 6394/ISO 6395
Brakes ISO 3450 ISO 3450
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas.

16 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Accelerator
  • Air conditioner with heat
  • Arm and wrist rest, adjustable
  • Articulation, automatic Return-to-Center
  • Ashtray and lighter
  • Cat Messenger, operator information system
  • Centershift pin indicator
  • Coat hook
  • Cup holder
  • Display, digital speed and gear
  • Doors, left and right side with wiper
  • Gauge cluster – articulation, engine coolant temp, engine rpm, fuel, system voltage
  • Gauges, machine level
  • Hour meter, digital
  • Joystick hydraulic controls for implements, steering, transmission
  • Ladders, cab, left and right side
  • Lights, left and right side lights
  • Lights, night time cab
  • Meter, hour, digital
  • Mirror, inside rearview, wide angle
  • Power port, 12V
  • Radio ready, entertainment
  • ROPS cab, sound suppressed, less than 75 dB(A)
  • Seat belt, retractable 76 mm (3 in)
  • Seat, cloth-covered, comfort air suspension
  • Storage area for cooler/lunchbox
  • Throttle control, electronic
  • Windows, laminated glass: – Fixed front with intermittent wiper – Side and rear windows (3)

POWER TRAIN

  • Air cleaner, dual stage, dry type, automatic dust ejector, service indicator through Cat Messenger
  • Air-to-air after cooler (ATAAC)
  • Belt, serpentine, automatic tensioner
  • Brakes, four-wheel hydraulic
  • Differential, lock/unlock
  • Drain, engine oil, high speed
  • Electronic over speed protection
  • Engine, Cat C13 with ACERT Technology
  • Engine, compression brake
  • Ether starting aid
  • Fuel tank, fast fill, ground level
  • Fuel-water separator
  • Hydraulic demand fan
  • Muffler, under hood
  • Optimized VHP
  • Parking brake – multi disc, sealed, oil-cooled
  • Priming pump, fuel
  • Rear axle, modular
  • Sediment drain, fuel tank
  • Transmission, 8F/6R, power shift

ELECTRICAL

  • Alarm, back up
  • Alternator, 150 ampere, sealed
  • Batteries, maintenance free, heavy duty, 1,400 CCA
  • Breaker panel, ground accessible
  • Electrical system, 24V
  • Lights: reversing, roof-mounted roading, stop and tail (LED), work front
  • Product Link Ready
  • Starter, electric, heavy duty

OTHER STANDARD EQUIPMENT

  • 3-bolt blade bracket
  • AccuGrade ARO
  • Accumulators, blade lift
  • Brake accumulators, dual certified
  • Bumper, rear, integrated with hitch
  • Cat Grade Control
  • CD ROM Parts Book
  • Clutch, circle drive slip
  • Cutting edges, curved DH-2 steel: – 203 mm × 25 mm (8 in × 1 in) – 19 mm (3/4 in) mounting bolts
  • Doors (4), engine compartment, locking
  • Drawbar – 6 shoe with replaceable wear strips
  • Endbits, 19 mm (3/4 in) DH-2 steel
  • Fluid check, ground level
  • Frame, articulated, with safety lock
  • Front axle guard
  • Ground level engine shutdown
  • Guards, service center debris
  • Hammer (emergency exit)
  • Horn, electric
  • Hydraulics, base 8 implement controls
  • Hydraulics, load-sensing
  • Lockout, hydraulic implement for roading
  • Metallic DCM wear strips
  • Moldboard: – 4877 mm × 787 mm × 25 mm (16 ft × 31 in × 1 in) – Hydraulic sideshift and tip
  • Paint, glare reducing – top of front frame, rear enclosure
  • Radiator, cleanout access
  • Secondary steering
  • Serviceability, left-hand side
  • S·O·SSM ports: engine, hydraulic, transmission, coolant, fuel
  • Tandem walkway/guards
  • Tool box
  • Tow hitch

TIRES, RIMS, AND WHEELS

  • A partial allowance for tires on 23.5" × 24" multi-piece rims is included in the base machine price and weight

FLUIDS

  • Extended Life Coolant to –35° C (–30° F)

16 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Lights, front headlights, low
  • Lights, front headlights, high
  • Lights, front, HID
  • Lights, front, halogen
  • Lights, working, halogen
  • Lights, working, HID
  • Platform, lights, working, halogen
  • Platform, lights, working, HID
  • Light, LED, warning strobe
  • Mounting, for warning light

GUARDS

  • Guard, transmission
  • Guard, debris
  • Fenders, rear
  • Sound suppression, engine enclosure
  • Sound guard
  • Covers, screen

OPERATOR ENVIRONMENT

  • Mirrors, outside mounted
  • Mirrors, outside heated 24V
  • Mirrors high visibility
  • Platform, ladders left- and right-hand side
  • Comfort package
  • Horn, air

POWER TRAIN

  • Differential lock, automatic
  • Transmission, autoshift
  • Coolant, –45° C (–50° F)

OTHER ATTACHMENTS

  • Control, blade, variable float
  • Camera, rear vision
  • Heater, engine coolant, 120V
  • Heater, engine coolant, 240V
  • Hydraulic arrangements with one or more additional hydraulic valves are available: – Auto-lube, Centro-matic
  • Hydraulic arrangements with one or more additional hydraulic valves are available: – Auto-lube, ripper enhancement
  • Snow arrangement
  • Security system, machine
  • Rim, 19.5" × 25" MP (spare)
  • Weather, Cold Plus

WORK TOOLS/G.E.T.

  • Cutting edge, 4.9 m (16 ft) blade
  • Ripper, rear
  • Pushplate, counterweight
  • Tooth, ripper

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Grading is a vital but less visible function that provides essential support for loading and hauling operations. Cat® MineStar™ Terrain for grading helps make dozer and motor grader operations safer and more efficient, which can make a significant difference to a mine site’s bottom line. Terrain for grading helps operators get to the specified grade more quickly without surveying, guesswork or rework.

Explore Technology

See how 16 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

16 Motor Grader

16 Motor Grader

16 Motor Grader

16 Motor Grader

16 Motor Grader

16 Motor Grader

16 Motor Grader
16 Motor Grader
16 Motor Grader
16 Motor Grader
16 Motor Grader
16 Motor Grader

M Series Testimonials - Safety

M Series Testimonials - Adding Years

M Series Testimonials - High Marks

M Series Testimonials - New Perspective

M Series Testimonials - The Learning Curve

M Series Testimonials - Maintenance

Cat Motor Graders - Joystick Motion Capture Study

Cat Motor Graders - Joystick Controls

Maximum Operator Visibility

Advanced Control Joysticks | Cat® Motor Graders

M Series Testimonials - Safety
M Series Testimonials - Adding Years
M Series Testimonials - High Marks
M Series Testimonials - New Perspective
M Series Testimonials - The Learning Curve
M Series Testimonials - Maintenance
Cat Motor Graders - Joystick Motion Capture Study
Cat Motor Graders - Joystick Controls
Maximum Operator Visibility
Advanced Control Joysticks | Cat® Motor Graders

360 View
360 View

Check out current offers for the 16

View More Offers