Introducing a fully integrated water solutions to the market – combining a truck, tank, and water delivery system – connected with scalable levels of technology to help you solve overwatering and underwatering issues with a focus on sustainable operations.

Water Trucks 789 (04) Water Truck

Request A Price Find Dealer

Key Specs

Engine Model
Cat® 3516C HD
Cat® 3516C HD
Gross Power - SAE J1995:2014
2100 hp
1566 kW
Water Tank Capacity
up to 165 000 L (43,588 gal)
up to 165 000 L (43,588 gal)

Overview

Control Dust. Increase Visibility. Reduce Risk.

Cat® Water Solutions helps you efficiently reduce haul road dust to enhance safety and increase productivity at your quarry or mine. An integrated truck, tank, and water delivery system – connected with scalable levels of technology helps you solve overwatering and underwatering issues with a focus on sustainable operations. This innovative water solution is sold and supported by the local Cat dealer you know and trust.

Benefits

Enhance Safety and Productivity

Know where and when to water – lower dust levels, increase visibility, maintain haul road safety

Scalable Connectivity with Cat® MineStar™

Cloud-hosted service offering (by site or asset) with scalable levels of technology to fit your needs

Reduce Costs Sustainably and Efficiently

The Cat® Water Delivery System (WDS) provides variable water flow based on truck speed and determines appropriate flow to conserve water

Features At A Glance

Displaying 1-6 of 7

ENHANCED SITE SAFETY

ENHANCE SAFETY & PRODUCTIVITY AT YOUR MINESITE

        
  • Lower dust levels, increase visibility, maintain haul road safety — know where and when to water
  •     
  • With automated water delivery, the operator can remain focused on traffic and driving
  •     
  • When water tank is full, the auto shutoff feature prevents overfilling and results in increased component life
  •     
  • Monitor tank fill from inside the cab
  •     
  • The water delivery system features automatic start and stop, based on truck speed, which eliminates overwatering at road intersections to improve safety for all vehicles on site
  •     
  • Traction Control System (TCS) and Wet Disc Braking is standard on all four corners of the truck
  •     
  • Automatic Retarding Control (ARC) for downhill grades

OPTIMIZED PRODUCTIVITY

MEET YOUR PRODUCTION TARGETS

        
  • Properly watered haul roads directly impact fleet cycle times, enabling you to meet production targets.
  •     
  • Spend less time maintaining haul roads using proper watering techniques to solve overwatering and underwatering
  •     
  • Prevent damage to trucks and reduce unplanned downtime with properly watered haul roads
  •     
  • Pump features soft startup and shuts off automatically when the tank is empty, eliminating damage and preventing the pump from running dry
  •     
  • The Cat 6-speed planetary power shift transmission is matched with the direct-injection 3512C engine to deliver constant power over a wide range of operating speeds and is built tough for long life between overhauls.

EFFICIENCY & SUSTAINABILITY

CONSERVE WATER. USE ONLY WHAT YOU NEED.

        
  • The Cat Water Delivery System (WDS) helps you manage water effectively and sustainability — helping you do more with less.
  •     
  • WDS utilizes automatic start and stop to help eliminate overwatering at road intersections.
  •     
  • WDS provides variable water flow based on truck speed, ensuring most efficient water placement.

DO MORE WITH LESS FUEL

LOWERING YOUR FUEL COSTS

        
  • We've designed our trucks to use less fuel, which reduces engine emissions and carbon footprint, and there is zero fuel burn during retarding.

WATER DELIVERY SYSTEM:
        
  • The water cannon operates at idle, which reduces fuel consumption during cannon operation by up to 50%.

*Results shown from Cat WDS cannon output. Testing was conducted at the Caterpillar Tucson Proving Ground with data captured from a production study. Results may vary.
CONNECT WITH CAT® MINESTAR™

SCALABLE CONNECTIVITY

CONNECT WITH CAT® MINESTAR™

        
  • Cat MineStar for water uses cloud-based connectivity through cellular and WiFi connection to collect and manage data at any job site.
  •     
  • We offer two levels of connectivity (Basic & Premium*) to meet any customer need using Cat MineStar.
  •     
  • Water Solutions data can help ensure customers are meeting regulatory requirements.
  •     
  • View maps and dashboards of your operation to see how much your trucks are watering, where they are located, how much fuel they are using, and more.
  •     

BASIC CONNECTIVITY: EQUIPMENT TRACKING

“I need to know where my truck is located and when it’s watering.”

Basic Connectivity* automates fundamental data collection, eliminating paper recording by the operator.
        
  • Near-real-time and historical reporting.
  •     
  • Truck location and utilization data: routes, starts and stops.
  •     
  • Fuel and water level.
  •     
  • Whether or not the truck is spraying water.
  •     
  • Water Delivery System utilization (auto vs. manual mode).


*Based on equipment connectivity via WiFi or cellular data. Basic Connectivity Package comes standard with a 6-month complimentary service-based offering.


PREMIUM CONNECTIVITY: EQUIPMENT TRACKING + PRODUCTION RECORDING

“I need to understand fuel utilization, water cycle duration, and how much water the truck is using.”

Premium Connectivity* offers a comprehensive reporting package with data and detailed reports o help mine managers and operators improve watering techniques and efficiency.

        
  • Water usage by truck/fill station.
  •     
  • Volume of water output over time and area covered.
  •     
  • Water distribution rate, water delivery system
  •     
  • setting by location, truck, and conditions.
  •     
  • Activity breakdown including time and distance.
  •     
  • (watering, not watering, stopped, etc.)
  •     
  • View and export at least 6 weeks of historical data.

*Based on equipment connectivity via WiFi or cellular data.

SERVICEABILITY

SERVICING EASE

        
  • Easy access to daily service points simplifies servicing and reduces time spent on regular maintenance procedures.
  •     
  • Enhanced serviceability and 500-hour service intervals are designed to increase machine availability and productivity.
  •     
  • Maintenance Platform provides access to engine, air filters, steering hydraulic tank and battery compartment.
  •     
  • In-Frame Access permits easy access to major components for easy servicing and removal.
  •     
  • Ground-Level Access allows convenient servicing to tanks, filters, drains, and engine shutdown.
  •     
  • Autolube: Automatic lubrication system reduces maintenance time by automatically lubricating necessary components on a regular basis.
  •     
  • FastFill Service Center: optional service center reduces daily maintenance times with clustered fast fill connections for steering oil, transmission oil, engine oil and coolant.
  •     
  • Pressure Test Points and S•O•S℠ Ports
  •     
  • Sealed Electrical Connectors: Electrical connectors are sealed to lock out dust and moisture. Harnesses are braided for protection.
  •     
  • Fast Fill Fuel provides a receiver at the fuel tank
  •     
  • Easy-to-change air filters

Product Specifications for 789 (04) Water Truck

Engine Model Cat® 3516C HD Cat® 3516C HD
Gross Power - SAE J1995:2014 2100 hp 1566 kW
Net Power - SAE J1349:2011 1969 hp 1468 kW
Emissions Fuel Optimized Fuel Optimized
Bore 6.7 in 170 mm
Stroke 8.5 in 215 mm
Displacement 4766 in³ 78.1 l
Note (1) Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Water Tank Capacity up to 165 000 L (43,588 gal) up to 165 000 L (43,588 gal)
Note Multiple tank configurations are offered based on customer preference and regional locations. Water Tank Capacity Range: 110 000 - 121 133 L (29,059 - 32,000 gal) Multiple tank configurations are offered based on customer preference and regional locations. Water Tank Capacity Range: 110 000 - 121 133 L (29,059 - 32,000 gal)
Machine Weight (with water tank full) 480,655 lb - 520,237 lb / 218 022 kg - 235 976 kg 480,655 lb - 520,237 lb / 218 022 kg - 235 976 kg
Empty Machine Operating Weight (without water / with fuel) 241,647 lb - 251,098 lb / 109 610 kg - 113 896 kg 241,647 lb - 251,098 lb / 109 610 kg - 113 896 kg
Water Tank - Max Empty Weight (no WDS) 57,320 lb - 66,769 lb / 26 000 kg - 30 286 kg 57,320 lb - 66,769 lb / 26 000 kg - 30 286 kg
Note (1) Hoist cylinder mounting on all tank offerings enhances serviceability. Hoist cylinder mounting on all tank offerings enhances serviceability.
Note (2) Number of spray heads can be customized based on customer needs and preferred watering techniques. Option for 3 - 5 spray heads mounted on the back of the water tank. Additional option for spray heads on each side of the water tank. Number of spray heads can be customized based on customer needs and preferred watering techniques. Option for 3 - 5 spray heads mounted on the back of the water tank. Additional option for spray heads on each side of the water tank.
Note (3) Water cannon arrangement typically mounts to the front of the water tank. Water cannon arrangement typically mounts to the front of the water tank.
Note Water Tank Capacity: up to 165 000 L (43,588 gal) Water Tank Capacity: up to 165 000 L (43,588 gal)
Note (2) Operator selectable coverage: 0.2-0.8 L/m² (4 kph - 40 kph) / 0.5-0.2 gal/ft² (3 mph - 25 mph) Operator selectable coverage: 0.2-0.8 L/m² (4 kph - 40 kph) / 0.5-0.2 gal/ft² (3 mph - 25 mph)
Target Gross Machine Weight 715000 lb 324319 kg
Chassis Weight 228619 lb 103700 kg
Brake Surface - Front 12662 in² 81693 cm²
Brake Surface - Rear 18023 in² 116283 cm²
Brake Standards ISO 3450:2011 ISO 3450:2011
Pump Flow - High Idle 184 gpm 699 L/min
Relief Valve Setting - Raise 2750 psi 18950 kPa
Body Raise Time - High Idle 18.9 s 18.9 s
Body Lower Time - Float 17.3 s 17.3 s
Steering Standards ISO 5010:2019 ISO 5010:2019
Steer Angle 36 ° 36 °
Turning Diameter - Front 99.5 ft 30.34 m
Standard Tire 37.00-R57 37.00-R57
Note (1) Productive capabilities of the 789 truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production. Productive capabilities of the 789 truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production.
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection. Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection.
Fuel Tank 550 gal (US) 2082 l
Cooling System 192 gal (US) 725 l
Crankcase 77 gal (US) 291 l
Differential - Final Drives 192 gal (US) 728 l
Steering System - Including Tank 50 gal (US) 189 l
Brake Hoist System - Includes Tank 241 gal (US) 909 l
Air Conditioning 23545 Btu/lb 6.9 kW
Heater / Defroster 34462 Btu 10.1 kW
ROPS Standards (1) The ROPS (Rollover Protective Structure) for the cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria. The ROPS (Rollover Protective Structure) for the cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria.
FOPS Standards The FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II FOPS criteria. The FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II FOPS criteria.
Note (1) The operator sound exposure Leq (equivalent sound pressure level) measured according to work cycle procedures specified in ANSI/SAE J1166 MAY90 is 80 dB(A) for cab offered by Caterpillar, when properly installed, maintained and tested with doors and windows closed. The operator sound exposure Leq (equivalent sound pressure level) measured according to work cycle procedures specified in ANSI/SAE J1166 MAY90 is 80 dB(A) for cab offered by Caterpillar, when properly installed, maintained and tested with doors and windows closed.
Note (3) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.
Maximum water flow 1800 gal(US)/min 6814 L/min
Water per spray head (minimum) 35 gal(US)/min 132.5 L/min
Water per spray head (maximum) 600 gal(US)/min 2270 L/min
Spray head opening range (minimum) 0.04 in 1 mm
Spray head opening range (maximum) 0.75 in 19 mm
Maximum size debris flushed through spray head 0.75 in 19 mm
Spray system hydraulic tank capacity 7.25 gal (US) 27.5 l
Maximum number of rear spray heads 5 5
Minimum number of rear spray heads (recommended 3) 2 2
Minimum number of front/side spray heads 2 2
Maximum number of front/side spray heads 0 0
Maximum water from cannon (idle) 600 gal(US)/min 2271 L/min
Maximum water from cannon (high idle) 1650 gal(US)/min 6246 L/min
Maximum cannon spray distance 200 ft 61 m
Type Wet water pump/hydraulic motor coupling Wet water pump/hydraulic motor coupling
Note Operator selectable coverage: 0.2 - 0.8 L/m² (4 kph - 40 kph) / 0.05 - 0.2 gal/ft² (3 mph - 25 mph). Coverage rates above 0.6 L/m² may not be available at higher speeds depending on head count and configuration. Operator selectable coverage: 0.2 - 0.8 L/m² (4 kph - 40 kph) / 0.05 - 0.2 gal/ft² (3 mph - 25 mph). Coverage rates above 0.6 L/m² may not be available at higher speeds depending on head count and configuration.
Note (1) Spray head opening is automatically controlled by the system to achieve Auto Mode Coverage or manual mode flow rate. Spray head opening is automatically controlled by the system to achieve Auto Mode Coverage or manual mode flow rate.
Note (2) The Auto Mode setting controls water coverage and automatically adjusts to the number of spray heads being used — independent of ground speed. This is an exclusive feature designed into the Cat WDS software to help water more efficiently. Water flow is continually adjusted during operation to conserve water and achieve desired coverage and flow rate. The Auto Mode setting controls water coverage and automatically adjusts to the number of spray heads being used — independent of ground speed. This is an exclusive feature designed into the Cat WDS software to help water more efficiently. Water flow is continually adjusted during operation to conserve water and achieve desired coverage and flow rate.
Note (3) Alternatively, manual mode allows the operator to set a water flow rate that is constant regardless of ground speed. This mode is not recommended for daily operation and will reduce watering efficiency and may increase fuel usage. Alternatively, manual mode allows the operator to set a water flow rate that is constant regardless of ground speed. This mode is not recommended for daily operation and will reduce watering efficiency and may increase fuel usage.
Note (4) Spray heads on competitive water distribution systems require tools and maintenance to change flow and spray pattern. Caterpillar is the only company to have variable active spray heads to regulate water spray. Spray heads on competitive water distribution systems require tools and maintenance to change flow and spray pattern. Caterpillar is the only company to have variable active spray heads to regulate water spray.
Note (5) Cannon performance depends on nozzle orifice and pipe size. Cannon performance depends on nozzle orifice and pipe size.
Rear axle - Oscillation 5.4 ° 5.4 °
Front Axle - Empty 50 % 50 %
Front Axle - Loaded 50 % 50 %
Rear Axle - Empty 33 % 33 %
Rear Axle - Loaded 67 % 67 %
Forward - 1 7.8 mile/h 12.6 km/h
Forward - 2 10.6 mile/h 17.1 km/h
Forward - 3 14.4 mile/h 23.1 km/h
Forward - 4 19.4 mile/h 31.2 km/h
Forward - 5 26.3 mile/h 42.3 km/h
Forward - 6 35.5 mile/h 57.2 km/h
Reverse 7.1 mile/h 11.8 km/h
Note Maximum travel speeds with standard 37.00-R57 tires. Maximum travel speeds with standard 37.00-R57 tires.
Differential Ratio 2.35:1 2.35:1
Planetary Ratio 10.83:1 10.83:1
Total Reduction Ratio 25.46:1 25.46:1

789 (04) Water Truck Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

SUSPENSION SYSTEMS

  • Suspension, rear

OPERATOR ENVIRONMENT

  • Dome courtesy light
  • WDS Deluxe Cab: provides a deluxe operator environment with the WDS controls installed. Includes a premium plus operator seat, deluxe companion seat, retractable windshield visor, cab cleanout vacuum, payload indicator lamps, and operator footrest.
  • Gauge panel: Air pressure, Brake oil temperature, Engine coolant temperature, Fuel level
  • Air conditioning
  • Auxiliary power connection/cigarette lighter
  • Air cleaner service indicator
  • Diagnostic connection port
  • Entertainment Radio Ready
    – 5 amp converter
    – Speakers
    – Antenna
    – Wiring harness
  • Heater/defroster
  • Horn
  • Vital Info Management System (VIMS)
  • Traction control system
  • Storage compartment
  • Steering wheel, tilt, padded, telescopic
  • ROPS cab, insulated/sound suppressed
  • Mirrors, right and left
  • Window, electric powered, operator
  • Sun visor
  • Window, right side, hinged access/egress
  • Windshield wiper (intermittent) and washer

BRAKING SYSTEM

  • Oil-cooled, multi-disc (front and rear)/ (service, resistive braking, parking, secondary)
  • Automatic resistor control
  • Engine overspeed protection
  • Brake release motor (towing)
  • Extended life brake disc material

CAT TECHNOLOGY PRODUCTS

  • Adaptive economy mode
  • Object detection (4 cameras, 4 radars)
  • Product Link™ Ready (Level 1)
  • TKPH/TMPH (Tons Kilometer Per Hour/ Tons Mile Per Hour)
  • Work Area Vision System (WAVS)
  • Cat MineStar™: Level 1 - Basic (Equipment Tracking)*
  • *Basic connectivity package comes standard on all Cat Water Solutions trucks with a 6-month complimentary service-based offering

POWERTRAIN

  • Braking System
  • Aftercooler
  • Muffler
  • Automatic starter protection
  • Fan, conventional drive
  • Elevated low idle control
  • Ground level engine shutdown
  • Multi-point oil pressure sensing
  • Diesel engine/turbocharged/aftercooled
  • Ether starting aid (automatic)
  • Electric start

GUARDS

  • Engine crankcase
  • Driveline
  • Fan and A/C

FLUIDS

  • Extended Life Coolant to –35° C (–30° F)

TRANSMISSION

  • Body-up shift inhibitor
  • 6-speed, automatic powershift w/electronic control (TCC)
  • Controlled throttle shifting
  • Neutral start switch/coast inhibitor
  • Directional shift management
  • Downshift/reverse shift inhibitor
  • Oil level sensor
  • Individual clutch modulation
  • Programmable top gear
  • Body-up reverse neutralizer
  • Lock-up torque converter
  • Rear axle continuous lubrication/filtration

ELECTRICAL

  • Backup alarm
  • Alternator (105 A)
  • Batteries, 12V (2), 93 amp-hour
  • Converter, 12V electrical
  • Lighting System
  • Electrical system, 24V, 15 amp
  • Payload indicator lights
  • LED Lighting system: Backup and hazard lights, Directional signals, front and rear, Engine compartment lights, External payload lights, Headlights and fog lights, Lo-hi beam selector, Ladder light and service deck lights, Left-hand ladder/Service deck -Stop/taillights VIMS, blue light

FUEL SYSTEMS

  • Fast fill fuel system
  • Fuel filter basic screen
  • 2082 L (550 gal) capacity fuel tank and fast fill system

SAFETY AND SECURITY

  • Ground level VIMS data port
  • Ground level battery disconnect
  • Working at heights handrail

FRAMES

  • Mirror heated
  • Driveline guard

SERVICE

  • Grease injector

ACCESS

  • Fixed ladder

OTHER STANDARD EQUIPMENT

  • Vital Information Management System (VIMS) includes: VIMS payload monitor, MAX payload and speed manager

CAT WATER DELIVERY SYSTEM (WDS)

  • Controls: Factory installed and integrated into cab
  • Water System Monitor: integrated into cab, programmable spray configurations, automatic diagnostic messages
  • Variable Hydraulic Pump Drive: 6814 L/min (1,800 gal/min) at speeds of 4 kph to 40 kph (3 to 25 mph) with auto shut-off and soft startup
  • Stainless Steel Spray Heads: maintenance free, patented design resists corrosion
  • Independent Hydraulic Cooling System: minimizes overheating
  • Water Cannon: hydraulically controlled, integrated joystick with cab controls, optional nozzles
  • Parts & service available through global Cat dealer network

789 (04) Water Truck Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Vacuum, cab clean-out
  • Hose, cab clean-out

COLD WEATHER

  • Starting, Cold Weather
  • Brake oil recirculating

TIRES AND RIMS

  • Spare rims

SERVICE CENTER

  • Service Center, Wiggins

POWERTRAIN

  • Cat 3516C HD-EUI diesel engine
  • Oil renewal system
  • Oil cooler, rear axle
  • Fan, variable speed, rockford for use in freezing weather operations
  • Pre-lube, engine
  • Air start
  • Exhaust deflector
  • Engine, 1566 kW (2,100 hp) 3516C, HD, EUI, US EPA Tier 2 equivalent
  • Filtration for oil cooler
  • Muffler, extended exhaust
  • Engine, 1417 kW (1,900 hp) 3516B, EUI

CAT TECHNOLOGY PRODUCTS

  • Cat MineStar™: Level 2 - Premium (Equipment Tracking + Production Recording)

ELECTRICAL

  • Lock out transmission at ground level
  • Lighting auxiliary at catwalk and passenger platform
  • Lighting at body rear for signals and stop/tail lights

FRAMES

  • Mirror wide and heated
  • Lift assist struts for front and rear hoods

FUEL SYSTEMS

  • 3785 L (1,000 gal) capacity fuel tank and fast fill system
  • Fuel filter with separator
  • Fuel filter with separator and heater

ACCESS

  • Powered staircase

SERVICE

  • Service center
  • Quick connect fitting for engine oil

SAFETY AND SECURITY

  • Fire extinguisher, portable

Water Tank Offerings with Options

  • Tanks are offered by local 3rd party providers with customization based on water application and regional customer requirements. Tie offs, ladders, splash guards, fill chute, rock ejectors, cannon selection, and additional options are available. Cat dealer or local tank manufacturer installation. Contact your local Cat dealer or Caterpillar OEM Solutions for recommendations on local tank providers and available options.

See how 789 (04) Water Truck compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

789 (04) water truck

789 (04) water truck

789 (04) water truck

789 (04) water truck
789 (04) water truck
789 (04) water truck

Cat Water Delivery System

Cat Water Delivery System Operator Controls Video

Cat Water Delivery System
Cat Water Delivery System Operator Controls Video

360 View