Telehandlers TL1055D

Request A Price Find Dealer

Key Specs

Rated Load Capacity
10000 lb
4536 kg
Engine Model
Cat® C4.4 ACERT™*
Cat® C4.4 ACERT™*
Gross Power - Basic
142.1 HP
106 kW

Overview

CONFIGURED FOR SUCCESS

The TL1055D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.

Benefits

EFFICIENTLY POWERFUL

Superior stability and powerful hydraulics

ALL DAY COMFORT

Exceptional all-round visibility

DEFIANTLY DURABLE

Ground level servicing for easily accessible daily checks

Product Specifications for TL1055D

Engine Model Cat® C4.4 ACERT™* Cat® C4.4 ACERT™*
Gross Power - Basic 142.1 HP 106 kW
Operating Weight 31614 lb 14340 kg
Rated Load Capacity 10000 lb 4536 kg
Maximum Forward Reach 42 ft 12.8 m
Top Travel Speed 20.5 mile/h 33 km/h
Capacity at Maximum Reach (o/r Down) 2500 lb 1134 kg
Maximum Lift Height (o/r Down) 54.9 ft 16.7 m
Capacity at Maximum Height (o/r Down) 5000 lb 2268 kg
Frame Leveling 10° 10°
Drawbar Pull - Loaded 25605 lbf 113.9 kN
Turning Radius - Over Tires 14.1 ft 4.3 m
Standard 400/75-28 Duraforce 400/75-28 Duraforce
Optional 400/75-28 Foam Filled; 14.00-24 Solid; 14.00 × 24 16PR; 14.00 × 24 12PR Foam Filled 400/75-28 Foam Filled; 14.00-24 Solid; 14.00 × 24 16PR; 14.00 × 24 12PR Foam Filled
Pump Type Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump
Auxiliary Hydraulic Flow 25 gal/min 95 l/min
Note Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components.
Auxiliary Hydraulic Pressure 3307 psi 228 bar
System Operating Pressure 3771 psi 260 bar
Fuel Tank 38 gal (US) 145 l
Hydraulic System 49 gal (US) 185 l
Boom Up 15 s 15 s
Boom Down 13 s 13 s
Tele In 16.3 s 16.3 s
Tele Out 18.5 s 18.5 s
Service Brakes Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles
Parking Brakes Wet disc, spring applied hydraulic release on front axle Wet disc, spring applied hydraulic release on front axle
Types (1) Trunnion mounted planetary 55 degree steer axles. Trunnion mounted planetary 55 degree steer axles.
Types (2) High bias limited slip differential on front axle. High bias limited slip differential on front axle.
Pallet Forks - Option 2 [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in)
Carriages - Swing 100°, 1829 mm, 4536 kg Capacity, 2268 kg Swung (100°, 72 in, 10,000 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 4536 kg Capacity, 2268 kg Swung (100°, 72 in, 10,000 lb Capacity, 5,000 lb Swung)
Carriages - Standard Rotate 50 in 1270 mm
Carriages - Standard Tilt 50 in 1270 mm
Fork Extensions* 90 in 2300 mm
Carriages - Wide Tilt 72 in 1829 mm
Lumber Forks - Option 1 [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in)
Carriages - Side Shift 48 in 1220 mm
Carriages - Wide Rotate 72 in 1829 mm
Cubing Forks [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in)
Lumber Forks - Option 2 [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in)
Note *For use with 1829 mm (72 in) Lumber Forks. *For use with 1829 mm (72 in) Lumber Forks.
Carriages - Dual Positioning 50 in 1270 mm
Hydraulic IT Coupler Includes Auxiliary Electrics Includes Auxiliary Electrics
Pallet Forks - Option 1 [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in)
Reverse 3 speed 3 speed
Forward 4 speed 4 speed

See how TL1055D compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

1 - 8 of 9 Items items
Previous Next

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology