Telehandlers TL943D with Stabilizers

Request A Price Find Dealer

Key Specs

Rated Load Capacity
9000 lb
4082 kg
Maximum Lift Height
43 ft
13.1 m
Engine Model
Cat® C4.4 ACERT™
Cat® C4.4 ACERT™

Overview

CONFIGURED FOR SUCCESS

The TL943D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.

Benefits

EFFICIENTLY POWERFUL

Superior stability and powerful hydraulics

ALL DAY COMFORT

Exceptional all-round visibility

DEFIANTLY DURABLE

DEFIANTLY DURABLE

Product Specifications for TL943D with Stabilizers

Engine Model Cat® C4.4 ACERT™ Cat® C4.4 ACERT™
Gross Power - Basic 110 HP 82.1 kW
Operating Weight 26533 lb 12035 kg
Rated Load Capacity 9000 lb 4082 kg
Maximum Lift Height 43 ft 13.1 m
Maximum Forward Reach 31 ft 9.4 m
Top Travel Speed 19 mile/h 29.9 km/h
Capacity at Maximum Reach (o/r Down) 2700 lb 1225 kg
Capacity at Maximum Reach (o/r Up) 1100 lb 499 kg
Capacity at Maximum Height (o/r Down) 7000 lb 3175 kg
Capacity at Maximum Height (o/r Up) 7000 lb 3175 kg
Turning Radius - Over Tires 12 ft 3.7 m
Frame Leveling 10° 10°
Drawbar Pull - Loaded 21582 lbf 96 kN
Standard 370/75-28 Duraforce MT 370/75-28 Duraforce MT
Optional (1) 370/75-28 Foam Duraforce 370/75-28 Foam Duraforce
Optional (2) 13.00 × 24 Solid 13.00 × 24 Solid
Optional (4) 14 × 24-16 PR Air 14 × 24-16 PR Air
Optional (3) 370/75-28 Solid 370/75-28 Solid
Optional (5) 14 × 24-12 PR Foam 14 × 24-12 PR Foam
Fuel Tank 38 gal (US) 145 l
Hydraulic System 49 gal (US) 184 l
Boom Up 10.7 s 10.7 s
Boom Down 9.6 s 9.6 s
Tele In 15.3 s 15.3 s
Tele Out 17.6 s 17.6 s
Parking Brakes Wet disc, spring applied hydraulic release on front axle Wet disc, spring applied hydraulic release on front axle
Service Brakes Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles
Types (1) Trunnion mounted planetary 55 degree steer axles. Trunnion mounted planetary 55 degree steer axles.
Types (2) High bias limited slip differential on front axle. High bias limited slip differential on front axle.
Pump Type Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump
Auxiliary Hydraulic Pressure 3481 psi 240 bar
Note Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components.
System Operating Pressure 3770 psi 260 bar
Auxiliary Hydraulic Flow 25 gal/min 95 l/min
Carriages - Wide Rotate 72 in 1829 mm
Carriages - Wide Tilt 72 in 1829 mm
Pallet Forks - Option 2 [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in)
Lumber Forks - Option 2 [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in)
Carriages - Standard Rotate 50 in 1270 mm
Carriages - Swing 100°, 1829 mm, 4028 kg Capacity, 2268 kg Swung (100°, 72 in, 9,000 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 4028 kg Capacity, 2268 kg Swung (100°, 72 in, 9,000 lb Capacity, 5,000 lb Swung)
Carriages - Standard Tilt 50 in 1270 mm
Pallet Forks - Option 1 [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in)
Carriages - Side Shift 48 in 1220 mm
Cubing Forks [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in)
Pallet Forks - Option 3 [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in)
Hydraulic IT Coupler Includes Auxiliary Electrics Includes Auxiliary Electrics
Carriages - Dual Fork Positioning 50 in 1270 mm
Lumber Forks - Option 1 [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in)
Forward 4 speed 4 speed
Reverse 3 speed 3 speed

See how TL943D with Stabilizers compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

1 - 8 of 9 Items items
Previous Next

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology