Engine
Engine Model | Cat® C4.4 ACERT™* Cat® C4.4 ACERT™* |
Gross Power - Basic | 142.1 HP 106 kW |
Sign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The TL1255D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Superior stability and powerful hydraulics
Exceptional all-round visibility
Ground level servicing for easily accessible daily checks
Engine Model | Cat® C4.4 ACERT™* Cat® C4.4 ACERT™* |
Gross Power - Basic | 142.1 HP 106 kW |
Operating Weight | 34097 lb 15466 kg |
Rated Load Capacity | 12000 lb 5443 kg |
Maximum Lift Height | 54.6 ft 16600 mm |
Maximum Forward Reach | 42 ft 12.8 m |
Top Travel Speed | 20.5 mile/h 33 km/h |
Frame Leveling | 10° 10° |
Maximum Lift Height (o/r Down) | 54.6 ft 16.6 m |
Capacity at Maximum Height (o/r Down) | 5000 lb 2268 kg |
Turning Radius - Over Tires | 14 ft 4.3 m |
Capacity at Maximum Reach (o/r Down) | 3500 lb 1587 kg |
Drawbar Pull - Loaded | 25605 lb 113.9 kN |
Standard | 400/75-28 Duraforce 400/75-28 Duraforce |
Optional | 400/75-28 Foam Filled; 14.00-24 Solid; 17.5 × 25 16PR; 17.5 × 25 12PR Foam Filled 400/75-28 Foam Filled; 14.00-24 Solid; 17.5 × 25 16PR; 17.5 × 25 12PR Foam Filled |
Pump Type | Variable displacement load sensing axial piston pump Variable displacement load sensing axial piston pump |
System Operating Pressure | 3771 psi 260 bar |
Auxiliary Hydraulic Pressure | 3307 psi 228 bar |
Auxiliary Hydraulic Flow | 25 gal/min 95 l/min |
Note | Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. |
Fuel Tank | 38 gal (US) 145 l |
Hydraulic System | 50 gal (US) 189 l |
Boom Up | 16.7 s 16.7 s |
Boom Down | 14.4 s 14.4 s |
Tele In | 16.3 s 16.3 s |
Tele Out | 18.5 s 18.5 s |
Service Brakes | Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles |
Parking Brakes | Wet disc, spring applied hydraulic release on front axle Wet disc, spring applied hydraulic release on front axle |
Types (1) | Trunnion mounted planetary 55 degree steer axles. Trunnion mounted planetary 55 degree steer axles. |
Types (2) | High bias limited slip differential on front axle. High bias limited slip differential on front axle. |
Carriages - Standard Rotate | 50 in 1270 mm |
Carriages - Wide Tilt | 72 in 1829 mm |
Fork Extensions* | 90 in 2300 mm |
Pallet Forks - Option 2 | [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) |
Carriages - Dual Positioning | 50 in 1270 mm |
Carriages - Standard Tilt | 50 in 1270 mm |
Carriages - Side Shift | 48 in 1220 mm |
Carriages - Wide Rotate | 72 in 1829 mm |
Lumber Forks | [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) |
Carriages - Swing (1) | 100°, 1829 mm, 4536 kg Capacity, 2268 kg Swung (100°, 72 in, 10,000 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 4536 kg Capacity, 2268 kg Swung (100°, 72 in, 10,000 lb Capacity, 5,000 lb Swung) |
Hydraulic IT Coupler | Includes Auxiliary Electrics Includes Auxiliary Electrics |
Note | *For use with 1829 mm (72 in) Lumber Forks. *For use with 1829 mm (72 in) Lumber Forks. |
Carriages - Swing (2) | 180°, 1824 mm, 5443 kg (180°, 72 in, 12,000 lb) 180°, 1824 mm, 5443 kg (180°, 72 in, 12,000 lb) |
Cubing Forks | [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) |
Pallet Forks - Option 1 | [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) |
Forward | 4 speed 4 speed |
Reverse | 3 speed 3 speed |
Use the comparison tool to compare detailed specs of Cat and competitor models.
COMPARE ALL MODELSFull specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.