Engine
Engine Model | Cat® C4.4 ACERT™ Cat® C4.4 ACERT™ |
Gross Power - Basic | 100 HP 74.5 kW |
TL642D with Stabilizers
The TL642D is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
Superior stability and powerful hydraulics
Exceptional all-round visibility
Ground level servicing for easily accessible daily checks
Engine Model | Cat® C4.4 ACERT™ Cat® C4.4 ACERT™ |
Gross Power - Basic | 100 HP 74.5 kW |
Operating Weight | 22884 lb 10380 kg |
Rated Load Capacity | 6500 lb 2948 kg |
Maximum Lift Height | 42 ft 12.8 m |
Maximum Forward Reach | 30 ft 9.1 m |
Top Travel Speed | 20 mile/h 32 km/h |
Capacity at Maximum Reach (o/r Up) | 600 lb 272 kg |
Capacity at Maximum Height (o/r Up) | 6000 lb 2722 kg |
Capacity at Maximum Reach (o/r Down) | 1700 lb 771 kg |
Capacity at Maximum Height (o/r Down) | 6500 lb 2949 kg |
Drawbar Pull - Loaded | 19783 lbf 88 kN |
Frame Leveling | 10° 10° |
Turning Radius - Over Tires | 12 ft 3.7 m |
Standard | 370/75-28 Air Duraforce 370/75-28 Air Duraforce |
Optional (1) | 370/75-28 Foam Duraforce 370/75-28 Foam Duraforce |
Optional (3) | 13.00 × 24-12 PR Foam Filled 13.00 × 24-12 PR Foam Filled |
Optional (2) | 13.00 × 24-16 PR Air 13.00 × 24-16 PR Air |
Optional (4) | 13.00 × 24 Solid 13.00 × 24 Solid |
Gear Pump | Single-section Single-section |
Auxiliary Hydraulic Pressure | 3481 psi 240 bar |
Note | Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. |
System Operating Pressure | 3770 psi 260 bar |
Auxiliary Hydraulic Flow | 18 gal/min 68 l/min |
Fuel Tank | 38.3 gal (US) 145 l |
Hydraulic System | 42 gal (US) 158 l |
Boom Up | 15.5 s 15.5 s |
Boom Down | 10.7 s 10.7 s |
Tele In | 11.8 s 11.8 s |
Tele Out | 17 s 17 s |
Service Brakes | Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles |
Parking Brakes | Wet disc, spring applied hydraulic release on front axle Wet disc, spring applied hydraulic release on front axle |
Type (1) | Trunnion mounted planetary 55 degree steer axles Trunnion mounted planetary 55 degree steer axles |
Type (2) | High bias limited slip differential on front axle High bias limited slip differential on front axle |
Lumber Forks - Option 1 | [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) |
Lumber Forks - Option 2 | [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) [2] 1829 mm, 50 mm × 150 mm ([2] 72 in, 2 in × 6 in) |
Carriages - Dual Fork Positioning | 50 in 1270 mm |
Pallet Forks - Option 3 | [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) [2] 1525 mm, 60 mm × 150 mm ([2] 60 in, 2.36 in × 6 in) |
Pallet Forks - Option 2 | [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) |
Cubing Forks | [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) |
Carriages - Wide Rotate | 72 in 1829 mm |
Pallet Forks - Option 1 | [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) |
Carriages - Standard Tilt | 50 in 1270 mm |
Carriages - Side Shift | 48 in 1220 mm |
Carriages - Wide Tilt | 72 in 1829 mm |
Hydraulic IT Coupler | Includes Auxiliary Electrics Includes Auxiliary Electrics |
Carriages - Standard Rotate | 50 in 1270 mm |
Carriages - Swing | 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung) |
Forward | 4 speed 4 speed |
Reverse | 3 speed 3 speed |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.