< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Generator Set Specifications

Units:
Standby 50 hz: 52.0 kW (65.0 kVA) 60hz: 60.0 kW (75.0 kVA) 50 hz: 52.0 kW (65.0 kVA) 60hz: 60.0 kW (75.0 kVA) Less
Prime 50 hz: 48.0 kW (60.0 kVA) 60hz: 55.0 kW (68.8 kVA) 50 hz: 48.0 kW (60.0 kVA) 60hz: 55.0 kW (68.8 kVA) Less
Voltage 380/220 to 220/127 Volts 380/220 to 220/127 Volts Less
Emissions/Fuel Strategy Not Certified Not Certified Less
Frequency 50 or 60 Hz 50 or 60 Hz Less
Speed 1500 or 1800 RPM 1500 or 1800 RPM Less

Engine Specifications

Engine Model Perkins™ 1103A-33TG2 Perkins™ 1103A-33TG2 Less
Compression Ratio 17.25:1 17.25:1 Less
Aspiration TA TA Less
Governor Type Mechanical Mechanical Less
Bore 4.1 in 105.0 mm Less
Displacement 201.4 in³ 3.3 B Less
Stroke 5.0 in 127.0 mm Less
Recommended Fuel Class A2 Diesel or BSEN590 Class A2 Diesel or BSEN590 Less