C3.6

Industrial Diesel Engines C3.6

Request A Price Find Dealer

Key Specs

Maximum Power
173 hp
129 kW
Maximum Torque
546 lb-ft @ 1500 rpm
740 Nm @ 1500 rpm
Emissions
U.S. EPA Tier 4 Final, EU Stage V
U.S. EPA Tier 4 Final, EU Stage V

Overview

The Cat® C3.6 packs big engine capability into a compact package, delivering up to 129 kW (173 hp) of power and 740 Nm (546 lb ft) of torque. Engineered to meet global emissions standards, it integrates seamlessly into your machine. With extended service intervals, flexible fuel options, and the proven durability expected from Cat engines, the C3.6 is built to keep your machines running strong, day after day.

Product Specifications for C3.6

Maximum Power 173 hp 129 kW
Maximum Torque 546 lb-ft @ 1500 rpm 740 Nm @ 1500 rpm
Rated Speed 2200 rpm 2200 rpm
Minimum Power 173 hp 129 kW
Emissions U.S. EPA Tier 4 Final, EU Stage V U.S. EPA Tier 4 Final, EU Stage V
Number of Cylinders 4 4
Displacement 221 in³ 3.6 l
Aspiration Twin turbocharged-aftercooled (TTA) Twin turbocharged-aftercooled (TTA)
Bore 3.9 in 98 mm
Stroke 3.9 in 98 mm
Combustion System Direct injection Direct injection
Compression Ratio 17.0:1 17.0:1
Aftertreatment DOC+DPF+SCR DOC+DPF+SCR
Total Lubricating Oil Capacity 4.2 gal (US) 16 l
Rotation from Flywheel End Anti-clockwise Anti-clockwise
Cooling System Liquid Liquid
Length 33.5 in 850 mm
Width 26.8 in 680 mm
Height 41.8 in 1060 mm
Dry Weight 882 lb 400 kg
Wet Weight 937 lb 425 kg
Note 1 *Final dimensions dependent on selected options *Final dimensions dependent on selected options

See how C3.6 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

C3.6 129kW HRC Diesel Engines - Highly Regulated

C3.6 129kW HRC Diesel Engines - Highly Regulated

Check out current offers for the C3.6

View More Offers