Technical Summary
Application | Transient Assist Transient Assist |
Module Type | Heavy Duty mobile Grid Stabilization Heavy Duty mobile Grid Stabilization |
Rated Power | 1000-1260 kW 1000-1260 kW |
Sign In
Welcome! Sign In to personalize your Cat.com experience
If you already have an existing account with another Cat App, you can use the same account to sign in here
Register Now
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® PGS Module is a scalable, rapidly deployable energy storage system with a heavy-duty battery structure. The PGS integrates with solar and other renewable sources to provide short duration power when the renewable source is not available or virtual spinning reserve to optimize generator sets efficiency. This system provides transient assist and grid stabilization to the installation.
Application | Transient Assist Transient Assist |
Module Type | Heavy Duty mobile Grid Stabilization Heavy Duty mobile Grid Stabilization |
Rated Power | 1000-1260 kW 1000-1260 kW |
Maximum Continuous at 1.0 PF | 1000 kW 1000 kW |
15 min Overload at 1.0 PF | 1170 kW 1170 kW |
10 min Overload at 1.0 PF | 1225 kW 1225 kW |
5 min Overload at 1.0 PF | 1260 kW 1260 kW |
1 min Overload at 1.0 PF | 1260 kW 1260 kW |
Output Voltage | <3% <3% |
Energy (Nameplate Start of Life) | 672 kW·h 672 kW·h |
Energy Type | Li-Ion - Energy Li-Ion - Energy |
Battery Chemistry | NMC NMC |
Inverter Model | BDP1000 BDP1000 |
Number of Inverters | 1 1 |
Shore Power Connection | 480 V (60 Hz) 480 V (60 Hz) |
Container with Trailer - Length | 37.93 ft 11.56 m |
Container with Trailer - Width | 8.73 ft 2.66 m |
Container with Trailer - Height | 12.99 ft 3.96 m |
Container without Trailer - Length | 22.13 ft 6.74 m |
Container without Trailer - Width | 8 ft 2.44 m |
Container without Trailer - Height | 9.5 ft 2.89 m |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.