If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
check_circle_outlineSelected
Off-Highway Trucks
789D
|
Off-Highway Trucks
789
|
Off-Highway Trucks
793
|
---|
Off-Highway Trucks
789D
Selected
Selected
|
|
|
---|---|---|
Engine | ||
Gross Power - SAE J1995:2014
|
||
-
|
2100 hp
1566 kW
|
2650 hp
1976 kW
|
Gross Power - SAE J1995
|
||
2100 hp
1566 kW
|
-
|
-
|
Engine Model
|
||
Cat® 3516C HD
Cat® 3516C HD
|
Cat® 3516E
Cat® 3516E
|
Cat® C175-16
Cat® C175-16
|
Net Power - SAE J1349:2011
|
||
-
|
1975 hp
1473 kW
|
2529 hp
1886 kW
|
Rated Net Power - ISO 9249
|
||
1969 hp
1468 kW
|
-
|
-
|
Note (1)
|
||
-
|
Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
|
Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system exhaust system and alternator.
Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system exhaust system and alternator.
|
Note (2)
|
||
-
|
Optional 1417 kW / 1,900 HP engine rating.
Optional 1417 kW / 1,900 HP engine rating.
|
-
|
Note (3)
|
||
-
|
U.S. EPA Tier 4 Final / EU Stage V optional engine available for applicable markets.
U.S. EPA Tier 4 Final / EU Stage V optional engine available for applicable markets.
|
U.S. EPA Tier 4 Final / EU Stage V available for applicable markets.
U.S. EPA Tier 4 Final / EU Stage V available for applicable markets.
|
Bore
|
||
6.7 in
170 mm
|
6.7 in
170 mm
|
7 in
175 mm
|
Stroke
|
||
8.5 in
215 mm
|
8.5 in
215 mm
|
9 in
220 mm
|
Displacement
|
||
4766 in³
78.1 l
|
4766 in³
7.8 l
|
5187 in³
85 l
|
Net Power
|
||
1969 hp
1468 kW
|
-
|
-
|
Gross Power
|
||
2100 hp
1566 kW
|
-
|
-
|
Emissions Rating
|
||
Fuel Optimized or EPA Tier 2 equivalent
Fuel Optimized or EPA Tier 2 equivalent
|
Fuel Optimized
Fuel Optimized
|
Fuel Optimized
Fuel Optimized
|
Rated Speed
|
||
1750 r/min
1750 r/min
|
1650 r/min
1650 r/min
|
1750 r/min
1750 r/min
|
Optional Engine | ||
Body - Dual Slope | ||
Weights - Approximate | ||
Operating Specifications | ||
Transmission | ||
Final Drives | ||
Suspension | ||
Braking System | ||
Brakes | ||
Capacity - HP Body - 100% Fill Factor | ||
Body Hoists | ||
Cab | ||
Sound | ||
Weight Distributions - Approximate | ||
Tires | ||
Service Refill Capacities | ||
Steering | ||
Body - X | ||
Dimensions | ||
Dimensions (Approximate) | ||
Dimensions (All dimensions are approximate. MSD II Body, 33R51 tires, unloaded machine.) |
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.