If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
check_circle_outlineSelected
Industrial
C18 China NR4 (<560kW)
|
Industrial
C15 China NR4
|
Industrial
C13B China NR4
|
---|
Industrial
C18 China NR4 (<560kW)
Selected
Selected
|
|
|
---|---|---|
Power Rating | ||
Maximum Power
|
||
630 hp
470 kW
|
580 hp
433 kW
|
577 hp
430 kW
|
Maximum Torque
|
||
2178 lb-ft @ 1300 rpm
2953 Nm @ 1300 rpm
|
1958 lb-ft @ 1400 rpm
2655 Nm @ 1400 rpm
|
1943 lb-ft @ 1400 rpm
2634 Nm @ 1400 rpm
|
Rated Speed
|
||
1800-2000
1800-2000
|
1800-2100 rpm
1800-2100 rpm
|
1800-2100 rpm
1800-2100 rpm
|
Minimum Power
|
||
575 hp
429 kW
|
475 hp
354 kW
|
456 hp
340 kW
|
Emission Standards | ||
General | ||
Engine Dimensions - Approximate | ||
Aftertreatment Dimensions | ||
Aftertreatment Dimensions* | ||
PETU Dimensions - Tier 4 Final Only |
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.