If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
check_circle_outlineSelected
Dozers
D6 GC
|
Dozers
D6T
|
Dozers
D6
|
---|
Dozers
D6 GC
Selected
Selected
|
|
|
---|---|---|
Engine | ||
Engine Model
|
||
Cat 3306B DIT
Cat 3306B DIT
|
Cat C9
Cat C9
|
Cat® C9.3B
Cat® C9.3B
|
Power - Net
|
||
212 hp
158 kW
|
200 hp
149 kW
|
215 hp
161 kW
|
Net Power - Rated - ISO 9249/SAE J1349
|
||
212 hp
158 kW
|
-
|
215 hp
161 kW
|
Net Power (Rated) - ISO 9249 (DIN)
|
||
-
|
-
|
219 mhp
219 mhp
|
Net Power - Rated - ISO 9249/SAE J1349 (DIN)
|
||
215 mhp
215 mhp
|
-
|
-
|
Net Power - 80/1269/EEC
|
||
212 hp
158 kW
|
-
|
-
|
Build Number
|
||
01A
01A
|
-
|
20C
20C
|
Note (1)
|
||
-
|
-
|
Rated horsepower at 2,200 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Rated horsepower at 2,200 rpm. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions module and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
|
Emissions
|
||
Noncertified
Noncertified
|
Brazil MAR-1, equivalent to U.S. EPA Tier 3/EU Stage IIIA
Brazil MAR-1, equivalent to U.S. EPA Tier 3/EU Stage IIIA
|
Brazil MAR-1 and UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA
Brazil MAR-1 and UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA
|
Note
|
||
Net power 2200 rpm. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler, alternator. Advertised power is tested per the specified standard in effect at the time
of manufacture.
Net power 2200 rpm. Net power advertised is the power available at the flywheel when engine is equipped with a fan at maximum speed, air cleaner, muffler, alternator. Advertised power is tested per the specified standard in effect at the time
of manufacture.
|
-
|
-
|
Note (2)
|
||
-
|
-
|
Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester) ** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. ** Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
|
Engine Power - STD | ||
Service Refill Capacities | ||
Engine - STD | ||
Weights | ||
Engine - XL/LGP | ||
Engine Power - XL/LGP | ||
D6 GC | ||
D6 GC LGP | ||
Blades | ||
Transmission | ||
D6 Push Arm | ||
D6 LGP (36-in) Push Arm | ||
D6 VPAT | ||
D6 LGP (30-in) VPAT | ||
D6 LGP (36-in) VPAT | ||
Air Conditioning System |
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.