Orange Peel Grapples Tine Options

Tine Options for Cat® Orange Peel Grapples.

4-tine models.

Orange peel grapples with 4 tines are designed with a square profile, making it easier to clear out the corners of trucks, containers and more. The tines also open to a full 90 degrees to help clean along the walls of hoppers and containers.

4 tine Cat Orange Peel Grapple 4 tine Cat Orange Peel Grapple

5-Tine, Semi-Closed Models.

The 5-tine, semi-closed models are most popular in small material size applications and suited for moving large volumes of material.

5 tine Cat Orange Peel Grapple 5 tine Cat Orange Peel Grapple

Closed 5-Tine Models.

The 5-tine closed models are designed for applications where material retention and spillage requirements are critical.

4 tine Cat Orange Peel Grapple 4 tine Cat Orange Peel Grapple

Cat® Orange Peel Grapples

Cat Orange Peel Grapple homepage

Find everything you need to know about buying a grapple attachment for your machine on our Cat orange peel grapple homepage.

Back To Homepage

Cat Orange Peel Grapples cast tips Cat Orange Peel Grapples cast tips

Cast Tips.

Cat orange peel grapples feature 555 Brinell cast tips that stand up better to wear and potential damage than steel tips. Our cast tips are also designed to be easy to remove and replace, reducing the amount of time you have to spend on maintenance.