TH514D

New Cat® TH514D Telehandler Featured at CONEXPO

 

Cat® TH514D Telehandler with Improved Performance, All-Day Comfort Featured at CONEXPO-CON/AGG 2017

 

Designed for your most demanding job site applications, the new Cat® TH514D Telehandler features a comfortable, protected operator station with improved visibility and easy-to-use controls. Caterpillar Product Expert Mike Peterson gave us a detailed summary of the telehandler’s features at CONEXPO-CON/AGG 2017.

“We’re really excited about this TH514D Telehandler. It’s a brand-new model for the D Series lineup, lifts 11,000 pounds, lift height of 45 feet, improved lift performance, integrated technology and all-day comfort.  With our maximum lift height, we’re further in front of our telehandler now, so our operator – while working in the cab, with the boom up and trying to place a load – has better visibility to that load when they’re landing it.”

All-Day Comfort Operator Station

“What we’ve tried to do is increase the size of our cab. We have optional heated air-suspension seats, ergonomic display with all of our lights and switches, and optional advanced multi-function display. The long wheel base on our cab actually makes the ride on our telehandler nice and comfortable as well while maintaining tight turning radius.”

Versatility

“We’ve added over 20 new attachments in addition to the variety that we previously offered. It was a versatile machine before. We’re just making it more versatile, making sure it’s the first on the job site and the last to leave.”

“The rear-view camera has a full-color display with indicators on that display within the cab telling us how far objects are from the machine, removing blind spots. We also have reverse object sensor, a field of 15 feet by 14 feet. It starts off when the object’s far away at 1 Hz (or one beep per second), but much like our cars, the closer you get to the object, it’s about 8 Hz (or 8 beeps per second), indicating that you’re very close to an object. You also have the option of Cat® Product Link™ to monitor diagnostics, the location and hours on the machine, so our customers know how the machine is operating.”

 

 

GET THE LATEST STORIES AND TIPS FROM CATERPILLAR – SIGN UP FOR OUR E-NEWSLETTER

 

RELATED STORIES:


Boost Jobsite Versatility and Productivity with Telehandlers


With a range of lift and height capacities available, it’s important to understand the task at hand in order to select the telehandler best suited for an operation.

Visit Our Blog

TH514D Telehandlers

The Cat TH514D Telehandler features a three-section boom, maximum lift height of 13.88 m (45.6 ft) and rated load capacity of 4990 kg (11,000 lb). It is ideal for material handling in construction applications.

View Model
Customer Buys Custom Finish Black Cat® 299D2 XHP at CONEXPO

North Carolina customer asks to buy black Cat® 299D2 XHP Compact Track Loader milestone machine and receives the keys at CONEXPO-CON/AGG 2017.

Learn More
Attendees Remotely Operate Cat® Machines at CONEXPO

Attendees try out Cat COMMAND and RemoteTask™ remote control systems at CONEXPO CON/AGG 2017.

Learn More
New Generation Mini Excavators Highlight Innovation at CONEXPO

Caterpillar Product Expert Greg Worley describes the exciting new features available in Cat® Mini Hydraulic Excavators at CONEXPO-CON/AGG 2017.

Learn More