Heart and soul

Heart and soul

Welcome to a show-stopping performance from the C280-16!

SHOW-STOPPING PERFORMANCE FROM THE C280-16

Close your eyes. No, wait. Don’t close your eyes because then you can’t read this … OK. Imagine your eyes are closed … You’re below deck, within touching distance of a majestic Cat® C280-16 engine. The PLC controller silently kicks in and you jump as you hear the squeal of the compressed air starter. Then the accelerating crescendo of firing cylinders. You hear the jet-engine shriek that lays the top notes over the deep, throaty rumble of raw, driving power.

Power that settles into a steady, pounding rhythm. You feel the ship come alive under your feet as you surge forward towards new adventures… That’s what we call Cat® performance. It’s also the soundtrack of one of our favorite YouTube videos – and a favorite amongst our fans. 82 seconds of a C280-16 starting up. We love the reactions:

C280-16 Start up

Cat C280-16 diesel engine startup. Engine is a V16 generator set, 7500 HP. Engine autostart testing in a new installation. Engine was remotely started, ramped up to 900 RPM (full speed) and generator breaker closed. Engine has dual starting motors. They are TDI "turbotwin" air turbine motors.


MARINE SELECTION GUIDE

Caterpillar Marine is excited to introduce you to our latest marine selection guide.

READ MORE