Cat® AD22 Underground Truck - Intro

A Powerful New Tool for Narrow Vein Mining

Introducing the Cat® AD22 Underground Truck

Delivering The Dependable Performance of Its Larger Counterparts

Caterpillar recently introduced the new Cat® AD22 articulated truck, a new size that joins our proven lineup of rugged machines designed for underground hard rock mining.

While this newest addition to our underground truck product line is the smallest truck we offer, it’s designed to deliver the performance and durability of its larger counterparts — and a greater payload than our competitors’ trucks in the same size class.

Developed in response to the trend of mines going deeper underground to access narrower, more targeted ore bodies, the AD22 is a robust, dependable truck capable of maneuvering in smaller mines. The AD22 offers a 22.0-tonne-payload (24.2-ton-payload) in a compact package. Its small operating envelope and agile characteristics, including an acute articulation angle and decreased outside turning radius, enhance productivity in these specific applications. And its wide body design makes loading faster and easier.

Safer, more productive operators

The AD22 takes advantage of Caterpillar ergonomic designs to create controls and instrumentation that help operators perform efficiently. An easy-to-read full color LCD screen displays machine status.

The truck is available with an open operator compartment or an optional enclosed cab. The enclosed cab was specifically designed to help deep-mine operators keep their employees cool and breathing filtered, conditioned air. On the other end of the temperature spectrum, the AD22 can be equipped to handle arctic conditions. Both cab options are ROPS/FOPS certified. An oscillating hitch helps absorb haul road irregularities.

Visibility is enhanced thanks to the sweeping deck design, which provides good sight lines around the front of the truck. In addition, the LCD screen shows the rearview camera view when backing. An operator present system automatically engages the parking brake and shuts down the engine if the operator fails to apply the brake prior to exiting the cab.

Proven Cat components

Like its larger counterparts, the AD22 makes the best use of proven Cat components, like the Tier 3 equivalent C11 ACERT™ diesel engine. The durable engine delivers gross power of 242 kW (325 hp), and when combined with the Cat transmission, efficiently delivers superior speed on grade.

The truck shares major components with a number of Cat machines to help miners reduce their inventory costs and ensure good parts availability.

Configurable to every mine

Multiple dump body sizes are available to optimize the truck for every application and help mines achieve the greatest payload based on material density. Dump bodies come in 9, 10, 11 and 12 cubic-meter sizes. An ejector body of 9.7 cubic yards is also offered.

The AD22 offers a three-pass match to the Cat R1300G underground mining loader or a two-pass match to the R1600H.

 

Take Advantage of Proven Designs

Rugged yet nimble, our smallest underground articulated truck is designed to deliver the performance of its larger counterparts.

Discover the Cat® AD22