Dozer Cab

PUT YOUR OPERATORS IN THE INDUSTRY’S MOST COMFORTABLE CAB

PRODUCTIVE DOZING BEGINS WITH A PRODUCTIVE OPERATOR

Noise, stress and fatigue all have an effect on operator performance — so we’ve designed an environment that helps minimize them.

The operator station in our large dozers reduces effort and exposure. The suspended undercarriage absorbs impact and reduces the shock loads transferred to the undercarriage by up to 50 percent — resulting in a smoother, more comfortable ride.

The cab is unparalleled, with enhanced ergonomics, a fully adjustable air suspension seat, and controls that are easy to access and operate. Low-effort, electronic steering, ripper and dozer controls are easily accessible and provide sure, precise maneuvering. The standard isolation-mounted cab reduces noise and vibration, and conveniently located air circulation vents evenly distribute airflow for maximum comfort.

The operator environment is more than a cab; it’s an integrated electronic platform designed to maximize productivity. The Information Display screen is large, fast and powerful, with plenty of memory and an intuitive menu structure. The multi-color/touch-screen display is the operator’s gateway to monitoring machine performance and a convenient way of modifying machine parameters to tailor performance to the current task. The Work Monitor menu screen within the Information Display collects machine data and provides real-time feedback on machine performance to optimize productivity.

TAKE INNOVATION TO A NEW LEVEL

ADVANCED TECHNOLOGIES ARE INTEGRATED INTO CAT LARGE DOZERS

Learn More Dozer Technology

DOZE. REBUILD. REPEAT.

REBUILD PART OR ALL OF YOUR DOZER — FOR MAXIMUM LIFE AND MAXIMUM VALUE

Learn More Dozer Rebuilds

MOVE MORE – WITH CONFIDENCE

LARGE DOZERS FEATURE DOZENS OF SAFETY ENHANCEMENTS

LEARN MORE Dozer Safety