Longwall Mining Shearers

Taking the Shearer to the Next Level

Designed for High-performance Mining 

Your shearer is the most critical part of your longwall production process. That’s why high-performance longwall operations demand shearers that deliver the highest productivity, availability and reliability. Cat® Longwall Shearers were always designed to meet these demands. But Caterpillar has taken them to the next level.

Shear Performance
With high-powered ranging arms and haulage units, Cat shearers cut and load up to 5000 tonnes (5,500 tons) per hour and more, depending on mining conditions. The unique, one-piece mainframe design offers maximum structural integrity and service life. The mainframe is available as a split unit in the event of transportation limitations. Featuring the superior Jumbotrack shearer haulage system, the shearer also offers advanced integrated automation and communication options. 

 

Download PDF