Five Ways Rotary Drills Deliver Speed

LOOKING FOR INCREASED DRILLING PRODUCTIVITY?
ACCURATE IS BETTER THAN FAST.

FIVE WAYS CAT® ROTARY DRILLS DELIVER SPEED AND ACCURACY: Drill productivity comes down to two critical factors: speed and accuracy. Sure, an operator can push a drill to its limits and produce a lot of vertical footage quickly. But if the resulting holes don’t stand up or if they’re the wrong depth or in the wrong place, it can result in time-consuming rework, a less-than-ideal shot and unnecessary drill wear and high consumables costs.
 

Download PDF


Cat Rotary Drills

Are you getting it right? How you start makes a difference.

GO NOW

Terrain for Drilling

Precision guidance helps operators complete patterns accurately and productively, while improving safety and reducing costs on site.

GO NOW

CAT ROTARY DRILLS BY THE NUMBERS

Cat Rotary Drills are designed and built to deliver rugged durability, high availability and the lowest possible lifetime operating costs.

SEE MORE