step inside the industries best cab

STEP INSIDE THE INDUSTRIES BEST CAB

K SERIES COMPACTORS

K SERIES CAB KEEPS OPERATORS COMING BACK FOR MORE

You expect reliable, durable, productive performance from Cat® landfill compactors. That’s what they've been delivering for more than 45 years. But here’s something you may not expect — a cab that can turn what’s often an unpleasant work environment into an appealing one, day after day. Take a look at some of the features that make K Series cabs the best in the industry.

clean, quiet comfort

  • Isolation mounts reduce vibration.
  • Interior sound levels are a quiet 73 dB(A) with additional sound-suppression packages available.
  • Filtered air pressurizes the cab to keep dust out and the interior clean.
  • Automatic climate control maintains the temperature right where you want it.
  • Air-suspended Cat Comfort Series III seat is heated and ventilated with extra-thick cushions.
  • Bluetooth, MPS or satellite radio options are available.

 

At-your-fingertipS control

  • Cat STIC™ system combines steering and transmission control into a single lever, so you can sit back comfortably in the seat.
  • Cat Vital Information Management System (VIMS™ 3G) keeps you informed about machine operating conditions via a touchscreen display right in the cab.
  • All switches and displays are ergonomically placed.
  • Large backlit membrane switches feature LED activation indicators.

 

Safe operation

  • Lighted, shallow-angle stairways and a fold-away armrest make entry and exit simple.
  • Standard rearview camera significantly enhances your overall visibility and awareness of hazards behind the machine.

CAT WASTE SOLUTIONS

With Cat waste equipment, expertise and dealer support at your side, you're always job ready.

CAT WASTE INDUSTRY PAGE
Cat Waste Solutions

LANDFILL SOLUTIONS

Maximum compaction. Lowest cost per ton. All-day availability. We're ready to deliver the results you demand.

GET DETAILS
LANDFILL SOLUTIONS

TRANSFER STATIONS & MATERIAL RECOVERY FACILITIES

Separating. Sorting. Storing. We make sure you're ready to do it all—and tackle the challenges tomorrow brings.

SEE MORE
TRANSFER STATIONS & MATERIAL RECOVERY FACILITIES

The Great Payback Event

The Great Payback Event offers new machine buyers a fuel or finance payback with a Customer Value Agreement included. If you’re in the market for the products below, be sure to check out this limited offer. Articulated Trucks, Dozers (Medium), Excavators (Medium-Large), Motor Graders, Soil Compactors, Wheel Loaders (Medium)

Check out the offer
Cat Services

ASK OUR EXPERT

If you have any questions or need a recommendation, contact our industry expert.

Talk To An Expert
Expert on phone image