Cat® Plow Systems For Longwall MiningProven & Profitable Underground

Cat® Plow Systems For Longwall Mining

Proven Automated Plow Systems for Low Seam Coal

Plow systems for coal mining date back to the 1940s where the first plow was put into production in the coal rich region of Western Germany. Today we live in a world of fast advancing technology and mechanization - so why are will still talking about a system that is so old? Because in the right applications, a plow system from Caterpillar can be the most efficient, cost effective means of extracting low seams of coal. Modern day plow systems have benefited from this longevity and experience and today - these systems can be working at maximum production while being remotely operated from the surface. A plow system will stay in the coal, and minimize cutting into rock. In seams of a approximately 1.7 meters, we've had customers averaging 10,000 tons/day.

To learn more about this important coal producing solution, we invite you to "go low."

 

Cat® Automated Plow Systems

Plowing is the preferred longwall mining technique for seams below 1.8 m (71 in), and under specific geological conditions, even below 2.3 m (90 in). Today, Caterpillar is the market leader in the field of fully integrated and automated plow systems. Sophisticated Cat® automated plow systems today operate with drive powers of up to 1.6 MW (2,150 hp) and speeds up to 3.6 m/s (700 fpm), extracting up to 1,500 metric tons per hour.

Cat® Automated Plow Systems
Cat® Plow Systems in Geological Faults

Due to advanced features like incremental plowing, horizon control, and overload protection, Cat® plow systems not only master geological faults but also gives you an advantage in productivity no other mining system can offer in low or medium seams.

Cat® Plow Systems in Geological Faults
Facts & Figures
Facts & Figures

When we talk about productivity of Cat plow systems, we've got the numbers to back it up.

Get the Numbers
How Low Can You Go?

Cat® Automated Plow Systems can operate in cutting heights of between 0.6 and 2.3 meters in height. For those of us in the U.S. - that's roughly 23 inches up to 90 inches. To see the product line and its specifications, click here.

See the Cat® Plow Lineup
Top 10 Reasons To Buy a Cat<sup>®</sup> Plow System
Top 10 Reasons To Buy a Cat® Plow System

In coal seams below 1.8 meters down to 0.6 meters height, where there are many of the best coal reserves worldwide, Cat® automated plow systems are outperforming shearers.

Get the Reasons
Exceeding Performance
Exceeding Performance

With features offered only by Caterpillar, our plow systems offer future-oriented solutions for hard-coal mining.

Get the Specs
To Learn More, Talk to an Expert

Caterpillar has a broad range of expertise in mining technology, and our underground mining facility in Lünen builds on roughly 100 years experience in underground longwall mining. Get advice and solutions from Caterpillar and your Cat dealer. Helping you do more and save more. That's how we're built.

Talk to Us