Cat® 988K XE Wheel Loader

Cat® 988K XE Wheel LoaderElectric Drive with 25% Better Fuel Efficiency

The Electric Drive Cat 988K XE Provides an Increase in Efficiency and Productivity.

 

The Cat® 988K XE Wheel Loader enables maximum productivity and efficiency, even beyond the industry-leading 988K mechanical drive machine. Providing an overall efficiency of 25%, and up to 49% in tough face-loading applications. Additionally, up to a 10% increase in productivity in load and carry applications.

 

The Cat® 988K XE: Wheel Loader

The 988K XE systems work hard to make you more efficient through advanced electric drive technology.

The Cat® 988K XE: Wheel Loader

The 988K XE systems work hard to make you more efficient through advanced electric drive technology.

The Cat® 988K XE: Wheel Loader The Cat® 988K XE: Wheel Loader
The Cat® 988K XE: Wheel Loader
Key Benefits of Electric Drive

Lower overall maintenance costs, with increased engine life expectancy. The durable switched reluctance (SR) drive generator, integrated powered electronics, and motor are built to last through the second engine life with minimum maintenance.

Download Brochure
988K XE Wheel Loader

OPERATING WEIGHT
116,362 lb / 52 781 kg

RATED PAYLOAD*
12.5-16 tons / 11.3-14.5 tonnes

Learn More
Contact Your Dealer to Learn More
Contact Your Dealer to Learn More

Talk to your local dealer to learn more about how 988K XE can help your bottom line and lower your total cost of ownership. Get advice and solutions from your Cat dealer. Helping you do more and save more. That's how we're built. Find your nearest Cat dealer.

Learn more

*Rated Payload
Standard (face material) 11.3 tonnes/12.5 tons
Standard (loose material) 14.5 tonnes/16 tons
High Lift (face material) 11.3 tonnes/12.5 tons
High Lift (loose material) 14.5 tonnes/16 tons