Cat® 986K Wheel Loader

Cat® 986K Wheel LoaderRight Size. Right Technology. Right Loader.

The Cat® 986K Combines Reliable, Efficient Loading with Multiple Machine Lives.

The Cat® 986K Wheel Loader is the right size, perfectly matched with Cat off-highway trucks to maximize the volume of material moved and lower cost per ton. The robust structures withstand tough loading conditions to achieve multiple lifecycles – for a lower total cost of ownership.

 

The Cat® 986K

Learn how one Cat® customer leverages the mobility, versatility, and technology built into the 986K Wheel Loader to burn less fuel, operate more efficiently, and achieve a low total cost of ownership.

The Cat® 986K
Key Benefits Include
Key Benefits Include

A state-of-the-art operator cab, featuring STIC™ steering and a touch screen display, enhanced safety with improved access/egress and cab visibility, and better serviceability with ground-level or platform access and grouped service points. Easy-to-use technologies like CPM (Cat Production Measurement) for quick on-the go weighing, and critical machine system and performance information via Cat Product Link™.

986K Wheel Loader

OPERATING WEIGHT
105,023 lb / 47 638 kg

RATED PAYLOAD*
11-14 tons / 10-12.7 tonnes

GROSS POWER
449 HP / 335 Kw

Learn More
Talk to Your Dealer
Talk to Your Dealer

Learn how the Cat 986K can help your bottom line and lower your total cost of ownership.

Learn more

*Quarry Face 11 tons / 10 tonnes & Loose Material (Standard) 14 tons / 12.7 tonnes