The new Cat® F2 Backhoe Loader improves your fuel efficiency, with engines capable of running on B20 grade biofuel when approved additives are used. It also features a robust Economy Mode, which underwent comprehensive testing last fall to gauge its effectiveness. For trenching applications, the 430F2 provides 14-17% greater fuel efficiency than Normal Mode. Similarly, in truckloading applications, the 430F2 is 10-19% more fuel-efficient over Normal Mode. The intelligent functioning of Economy Mode adds considerable value to your machine – helping you save big on fuel.