The load-sensing hydraulics of the F2 Backhoe Loader help you work efficiently and profitably at all times, maintaining maximum power and precision operation in both Standard and Economy Mode. Upgraded hydraulics provide you with more power faster, along with quicker hydraulic output – even at low engine speeds. The F2 helps you work hard for less, by running at the appropriate speed for the given application. Offering you full force and pressure, while reducing costs and wear and tear. Our variable flow system perfectly matches the pressure and flow output of the pump to the demands of each job. This is superior to the fixed displacement pump systems of competing products. By constantly pumping oil, they waste large amounts of fuel. Instead, the Backhoe Loader’s high performance hydraulics help you keep a close eye on the bottom line.