The M-Series machines aren’t just built for speed. They’re also driven by efficiency. Each M-Series model benefits from an advanced Eco Mode – reducing fuel consumption, lessening noise levels and effectively controlling downhill engine braking. Eco Mode features an electronic engine speed limiter, which prevents the engine from exceeding 2,275 RPM. This is superior to competing machines, which can reach 2,620 RPM. Caterpillar’s smart Eco Mode uses only the fuel needed for a particular application. By not pushing the engine at all times, fuel saving are realized while wear and tear is reduced. In addition, the on-demand cooling fan provides intelligent cooling capabilities – including faster warm-ups, lower fuel consumption with lower power requirements and reduced noise levels with lower fan speeds. Each M-Series feature is designed to help you work as hard as possible at the lowest possible cost.