AK2-01 ROAD MILLING TEETH

This bit is for asphalt reclamation applications in medium horsepower machines (100-300 hp / 75-224 kW) for medium cutting conditions.

Application

Cutting Material: Soft-Abrasive Soil

Cutting Conditions: Medium

Machine Power: Medium (100-300 hp / 75-224 kW)

 

Specifications

Bit Model Number: AK2-01

Shank Size: 1.0 in (25 mm)

Body Diameter: 1.65 in (41.9 mm)

Gage Length: 2.30 in (58.3 mm)

Tip Diameter: 0.99 in (25.1 mm)

Tip Length: 0.39 in (9.9 mm)

Puller Groove: No

Insert Type: Cap

Bucket Quantity and Weight: 25 pieces (32 lbs / 14.5 kg)

Pallet Quantity and Weight: 1,500 pieces (1920 lbs / 870.9 kg)

 

Contact my dealer for pricing