AK3-01 ROAD MILLING TEETH

This bit is for asphalt reclamation applications in medium horsepower machines (100-300 hp / 75-224 kW) for medium and abrasive cutting conditions.

Application

Cutting Material: Soft-Medium Soil

Cutting Conditions: Medium, Abrasive

Machine Power: Medium (100-300 hp / 75-224 kW)

 

Specifications

Bit Model Number: AK3-01

Shank Size: 1.0 in (25 mm)

Body Diameter: 1.65 in (41.9 mm)

Gage Length: 2.58 in (65.4 mm)

Tip Diameter: 0.40 in (10.2 mm)

Tip Length: 0.67 in (17.0 mm)

Puller Groove: No

Insert Type: Cap

Bucket Quantity and Weight: 25 pieces (32.3 lbs / 14.7 kg)

Pallet Quantity and Weight: 1,500 pieces (1935 lbs / 877.7 kg)

 

Contact my dealer for pricing