AK4-03 ROAD MILLING TEETH

This bit is for asphalt reclamation applications in high horsepower machines (300-1000 hp / 224-746 kW) for heavy cutting conditions.

Application

Cutting Material: Medium-Hard Soil

Cutting Conditions: Heavy

Machine Power: High (300-1000 hp / 224-746 kW)

 

Specifications

Bit Model Number: AK4-03

Shank Size: 1.0 in (25 mm)

Body Diameter: 1.65 in (41.9 mm)

Gage Length: 2.66 in (67.4 mm)

Tip Diameter: 0.45 in (11.5 mm)

Tip Length: 0.75 in (19.0 mm)

Puller Groove: No

Insert Type: Cap

Bucket Quantity and Weight: 25 pieces (32.3 lbs / 14.7 kg)

Pallet Quantity and Weight: 1,500 pieces (1935 lbs / 877.7 kg)

 

Contact my dealer for pricing