RK1-01P ROAD MILLING TEETH

This bit is for milling applications in low horsepower machines (less than 100 hp / 75 kW) for light cutting conditions. It includes a puller groove for easy bit removal.

APPLICATION

Cutting Material: Soft-Medium Asphalt

Cutting Conditions: Light

Machine Power: Low (<100 hp / 75 kW)

 

SPECIFICATIONS

Bit Model Number: RK1-01P

Shank Size: 0.76 in (20 mm)

Body Diameter: 1.33 in (34.0 mm)

Gage Length: 1.79 in (45.4 mm)

Tip Diameter: 0.31 in (7.8 mm)

Tip Length: 0.64 in (16.2 mm)

Puller Groove: Yes

Insert Type: Cap

Bucket Quantity and Weight: 50 pieces (35.1 lbs / 16.0 kg)

Pallet Quantity and Weight: 3,000 pieces (2104 lbs / 954.4 kg)

 

Contact my dealer for pricing