RK1-PT ROAD MILLING TEETH

This bit is for milling applications in medium horsepower machines (100-300 hp / 75-224 kW) for cutting concrete.

Application

Cutting Material: Soft-Medium Concrete

Cutting Conditions: Concrete

Machine Power: Medium (100-300 hp / 75-224 kW)

 

Specifications

Bit Model Number: RK1-PT

Shank Size: 0.76 in (20 mm)

Body Diameter: 1.34 in (34.0 mm)

Gage Length: 1.91 in (48.5 mm)

Tip Diameter: 0.47 in (11.9 mm)

Tip Length: 1.03 in (26.2 mm)

Puller Groove: Yes

Insert Type: Plug

Bucket Quantity and Weight: 50 pieces (35.1 lbs / 16 kg)

Pallet Quantity and Weight: 3,000 pieces (2104 lbs / 954.4 kg)

 

Contact my dealer for pricing