RK2-03P ROAD MILLING TEETH

This bit is for milling applications in low horsepower machines (less than 100 hp / 75 kW for light cutting conditions.

Application

Cutting Material: Medium Asphalt

Cutting Conditions: Light

Machine Power: Low (<100 hp / 75 kW)

 

Specifications

Bit Model Number: RK2-03P

Shank Size: 0.76 in (20 mm)

Body Diameter: 1.34 in (34.0 mm)

Gage Length: 1.85 in (47.1 mm)

Tip Diameter: 0.41 in (10.5 mm)

Tip Length: 0.59 in (15.0 mm)

Puller Groove: Yes

Insert Type: Cap

Bucket Quantity and Weight: 50 pieces (35.5 lbs / 16 kg)

Pallet Quantity and Weight: 3,000 pieces (2130 lbs / 966.2 kg)

 

Contact my dealer for pricing