RK3-01P ROAD MILLING TEETH

This bit is for milling applications in medium horsepower machines (100-300 hp / 75-224 kW) for medium cutting conditions.

Application

Cutting Material: Medium Asphalt

Cutting Conditions: Medium

Machine Power: High (100-300 hp / 75-224 kW)

 

Specifications

Bit Model Number: RK3-01P

Shank Size: 0.76 in (20 mm)

Body Diameter: 1.34 in (34.0 mm)

Gage Length: 1.88 in (47.7 mm)

Tip Diameter: 0.40 in (10.2 mm)

Tip Length: 0.67 in (17.0 mm)

Puller Groove: Yes

Insert Type: Cap

Bucket Quantity and Weight: 50 pieces (35.8 lbs / 16.2 kg)

Pallet Quantity and Weight: 3,000 pieces (2150 lbs / 975.2 kg)

 

Contact my dealer for pricing