RK3-02P ROAD MILLING TEETH

This bit is for milling applications in medium horsepower machines (100-300 hp / 75-224 kW) for medium cutting conditions.

Application

Cutting Material: Medium Asphalt

Cutting Conditions: Medium

Machine Power: Medium (100-300 hp / 75-224 kW)

 

Specifications

Bit Model Number: RK3-02P

Shank Size: 0.76 in (20 mm)

Body Diameter: 1.34 in (34.0 mm)

Gage Length: 1.95 in (49.4 mm)

Tip Diameter: 0.40 in (10.2 mm)

Tip Length: 0.74 in (18.8 mm)

Puller Groove: Yes

Insert Type: Cap

Bucket Quantity and Weight: 50 pieces (34 lbs / 15.4 kg)

Pallet Quantity and Weight: 3,000 pieces (2040 lbs / 925.3 kg)

 

Contact my dealer for pricing