RK3-PT ROAD MILLING TEETH

This bit is for milling applications in high horsepower machines (300-1000 hp / 224-746 kW) for cutting concrete.

Application

Cutting Material: Medium-Hard Concrete

Cutting Conditions: Concrete

Machine Power: High (300-1000 hp / 224-746 kW)

 

Specifications

Bit Model Number: RK3-PT

Shank Size: 0.76 in (20 mm)

Body Diameter: 1.34 in (34.0 mm)

Gage Length: 1.91 in (48.6 mm)

Tip Diameter: 0.62 in (15.7 mm)

Tip Length: 1.05 in (26.7 mm)

Puller Groove: Yes

Insert Type: Plug

Bucket Quantity and Weight: 50 pieces (36.1 lbs / 16.4 kg)

Pallet Quantity and Weight: 3,000 pieces (2163 lbs / 981.1 kg)

 

Contact my dealer for pricing