RK4-02P ROAD MILLING TEETH

This bit is for milling applications in high horsepower machines (300-1000 hp / 224-746 kW) for heavy cutting conditions.

Application

Cutting Material: Medium-Hard Asphalt

Cutting Conditions: Heavy

Machine Power: High (300-1000 hp / 224-746 kW)

 

Specifications

Bit Model Number: RK4-02P

Shank Size: 0.76 in (20 mm)

Body Diameter: 1.34 in (34.0 mm)

Gage Length: 1.96 in (49.7 mm)

Tip Diameter: 0.40 in (10.2 mm)

Tip Length: 0.75 in (19.1 mm)

Puller Groove: Yes

Insert Type: Cap

Bucket Quantity and Weight: 50 pieces (36.5 lbs / 16.6 kg)

Pallet Quantity and Weight: 3,000 pieces (2190 lbs / 993.4 kg)

 

Contact my dealer for pricing