RK5-04 ROAD MILLING TEETH

This bit is for both reclamation and milling applications in high horsepower machines (300-1000 hp / 224-746 kW) for severe cutting conditions.

Application

Cutting Material: Hard Asphalt

Cutting Conditions: Severe

Machine Power: High (300-1000 hp / 224-746 kW)

 

Specifications

Bit Model Number: RK5-04

Shank Size: 0.76 in (20 mm)

Body Diameter: 1.65 in (41.9 mm)

Gage Length: 1.91 in (48.6 mm)

Tip Diameter: 0.45 in (11.4 mm)

Tip Length: 0.82 in (20.8 mm)

Puller Groove: No

Insert Type: Cap

Bucket Quantity and Weight: 50 pieces (35.5 lbs / 16.1 kg)

Pallet Quantity and Weight: 3,000 pieces (2130 lbs / 966.2 kg)

 

Contact my dealer for pricing