RK5-04P ROAD MILLING TEETH

This bit is for both reclamation and milling applications in high horsepower machines (300-1000 hp / 224-746 kW) for heavy cutting conditions.

Application

Cutting Material: Medium-Hard Asphalt

Cutting Conditions: Heavy

Machine Power: High (300-1000 hp / 224-746 kW)

 

Specifications

Bit Model Number: RK5-04P

Shank Size: 0.76 in (20 mm)

Body Diameter: 1.34 in (34.0 mm)

Gage Length: 1.90 in (48.0 mm)

Tip Diameter: 0.45 in (11.4 mm)

Tip Length: 0.82 in (20.8 mm)

Puller Groove: Yes

Insert Type: Cap

Bucket Quantity and Weight: 50 pieces (37 lbs / 16.8 kg)

Pallet Quantity and Weight: 3,000 pieces (2223 lbs / 1008.3 kg)

 

Contact my dealer for pricing