SK3-03 ROAD MILLING TEETH

This bit is for asphalt reclamation applications in high horsepower machines (300-1000 hp / 224-746 kW) for medium and abrasive cutting conditions.

Application

Cutting Material: Medium-Hard Asphalt, Medium-Hard Soil

Cutting Conditions: Medium, Abrasive

Machine Power: High (300-1000 hp / 224-746 kW)

 

Specifications

Bit Model Number: SK3-03

Shank Size: 0.87 in (22 mm)

Body Diameter: 1.65 in (41.9 mm)

Gage Length: 2.14 in (54.4 mm)

Tip Diameter: 0.42 in (10.5 mm)

Tip Length: 0.86 in (21.8 mm)

Puller Groove: No

Insert Type: Valve Seat

Bucket Quantity and Weight: 40 pieces (35.2 lbs / 16 kg)

Pallet Quantity and Weight: 2,400 pieces (2112 lbs / 958 kg)

 

Contact my dealer for pricing