SK4-01 ROAD MILLING TEETH

This bit is for asphalt reclamation applications in high horsepower machines (300-1000 hp / 224-746 kW) for medium and abrasive cutting conditions.

Application

Cutting Material: Medium-Hard Soil

Cutting Conditions: Medium, Abrasive

Machine Power: High (300-1000 hp / 224-746 kW)

 

Specifications

Bit Model Number: SK4-01

Shank Size: 0.87 in (22 mm)

Body Diameter: 1.65 in (41.9 mm)

Gage Length: 2.12 in (53.9 mm)

Tip Diameter: 0.45 in (11.5 mm)

Tip Length: 0.84 in (21.3 mm)

Puller Groove: No

Insert Type: Cap

Bucket Quantity and Weight: 40 pieces (35.6 lbs / 16.1 kg)

Pallet Quantity and Weight: 2,400 pieces (2136 lbs / 968.9 kg)

 

Contact my dealer for pricing