SK5-02 ROAD MILLING TEETH

This bit is for asphalt reclamation applications in high horsepower machines (300-1000 hp / 224-746 kW) for heavy and abrasive cutting conditions.

Application

Cutting Material: Hard Asphalt or Soil

Cutting Conditions: Heavy, Abrasive

Machine Power: High (300-1000 hp / 224-746 kW)

 

Specifications

Bit Model Number: SK5-02

Shank Size: 0.87 in (22 mm)

Body Diameter: 1.65 in (41.9 mm)

Gage Length: 2.15 in (54.6 mm)

Tip Diameter: 0.45 in (11.5 mm)

Tip Length: .74 in (18.8 mm)

Puller Groove: No

Insert Type: Cap

Bucket Quantity and Weight: 40 pieces (36 lbs / 16.3 kg)

Pallet Quantity and Weight: 2,400 pieces (2160 lbs / 979.8 kg)

 

Contact my dealer for pricing