Specifications
Material Type | Polyester Polyester |
This custom fit polyester generator cover protects your Cat portable generator from dust, rain and scratches. Designed with a drawstring and tensioner for a snug, secure fit. Compatible with RP12000 E models.
This custom fit polyester protective cover protects your generator from scratches, dirt and moisture.
Material Type | Polyester Polyester |
Height | 35.8 in 910 mm |
Width | 32.7 in 830 mm |
Length | 35.8 in 908 mm |
Carton Height | 14.2 in 360 mm |
Carton Width | 14 in 355 mm |
Carton Length | 1.8 in 45 mm |
Shipping Weight | 3.3 lb 1.5 kg |
UPC | 815683023914 815683023914 |