Electrical
Rated Voltage | 240 VAC 240 VAC |
This handy 25 ft (7.63 m) power cord includes a L14-30P twistlock plug for your 30 amp generator outlet and a single L14-30R power outlet on the other end to deliver power to any hard to reach location. Compatible with RP5500, RP6500 E, RP7500 E models.
This handy power cord includes a L14-30P plug and a single L14-30R power outlet to keep you powered up in any hard to reach location.
Rated Voltage | 240 VAC 240 VAC |
Carton Height | 3.5 in 90 mm |
Carton Width | 12 in 303 mm |
Carton Length | 14 in 350 mm |
Shipping Weight | 9.92 lb 4.5 kg |
UPC | 815683020135 815683020135 |