Dimensions
Height | 0.83 in 21 mm |
Width | 2.01 in 51 mm |
Length | 3.15 in 80 mm |
Multifunction display for INV4000 E shows fuel level, power level, total hours, estimated remaining run time, low oil, overload, low battery, and service needed.
Height | 0.83 in 21 mm |
Width | 2.01 in 51 mm |
Length | 3.15 in 80 mm |
Gross Weight | 0.11 lb 0.05 kg |
Carton Height | 0.98 in 25 mm |
Carton Width | 5.91 in 150 mm |
Carton Length | 3.94 in 100 mm |
Shipping Weight | 0.18 lb 0.08 kg |
UPC | 815683021620 815683021620 |