Dimensions
Height | 1.57 in 40 mm |
Width | 7.87 in 200 mm |
Length | 7.87 in 200 mm |
CO detector for all portable generators
Height | 1.57 in 40 mm |
Width | 7.87 in 200 mm |
Length | 7.87 in 200 mm |
Shipping Weight | 1.1 lb 0.5 kg |
UPC | 815683026441 815683026441 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy