Dimensions
Height | 5.51 in 140 mm |
Width | 5.91 in 150 mm |
Length | 6.3 in 160 mm |
Includes cylinder head, gasket, muffler studs, carburetor studs, locating pins, and bolts.
Height | 5.51 in 140 mm |
Width | 5.91 in 150 mm |
Length | 6.3 in 160 mm |
Shipping Weight | 2.9 lb 1.32 kg |
UPC | 815683025840 815683025840 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy